-
2 configurable analog SG (strain gauge) inputs (E0, I0 and S0; E1, I1 and S1) and 2 digital outputs (DO0, DO1) in 2 groups
-
Resolution: 24/28 bits under normal mode; 16/24 bits under oversampling mode
1
I/O bus
2
1 green LED to display power supply, 1 red LED to display error
3
2 green LEDs to display the state of 2 input channels, 2 red LEDs to display the diagnosis of 2 input channels
4
2 yellow LEDs to display the state of 2 output channels
5
Terminal number
6
Allocation of signal name
7
Terminal block for SG channel signals (9-pin)
8
Terminal block for SG channel signals (11-pin)
9
2 holes for wall-mounting with screws
10
DIN rail
11
QR code for datasheet
-
Intended purpose
-
Functionality
-
Connections
-
I/O configuration
-
Parameterization
-
I/O Mapping
-
Diagnosis
-
State LEDs
-
Measuring ranges
-
Technical data
-
Dimensions
-
Ordering data
