-
1 configurable analog SG (strain gauge) input (E, I and S) and 1 digital output (DO) in 1 group
-
Resolution: 24/28 bits under normal mode; 16/24 bits under oversampling mode
1
I/O bus
2
1 green LED to display power supply, 1 red LED to display error
3
1 green LED to display the state of input channel, 1 red LED to display the diagnosis of input channel
4
1 yellow LED to display the state of output channel
5
Terminal number
6
Allocation of signal name
7
Terminal block for SG channel signals (11-pin)
8
2 holes for wall-mounting with screws
9
DIN rail
10
QR code for datasheet
-
Intended purpose
-
Functionality
-
Connections
-
I/O configuration
-
Parameterization
-
I/O Mapping
-
Diagnosis
-
State LEDs
-
Measuring ranges
-
Technical data
-
Dimensions
-
Ordering data
