The communication module CM5640-2ETH acts as a port extender of the used processor module.
It is not offloading the CPU for the protocols.
-
The stacks are still executed in CPU.
-
The performance is slightly lower or the load is slightly higher than directly from the main CPU, because each communication module and the communication module bus must also be handled.
Each CM5640-2ETH provides the following:
-
2 additional independent onboard Ethernet interfaces controlled by the CPU and not switched.
-
All Ethernet ports, wherever located - on the communication module or on the CPU - must be in different subnets.
Addressing is not done via slot numbers but via IP addresses.
The Ethernet limitations of the CPU used together with CM5640-2ETH apply to all onboard and additional interfaces.
All interfaces of the onboard and CM5640-2ETH modules need to be in different subnets. Overlapping of subnets must be avoided. The selection of the used interface (ETH port) is done automatically according the match of the IP-address of the server and the subnet of the interfaces.
AC500 V3 supports only one active Gateway for all Ethernet interfaces.
|
Description |
³CPU firmware |
PM5630-2ETH |
PM5650-2ETH |
PM5670-2ETH |
PM5675-2ETH |
³ CPU firmware |
CM5640-2ETH |
³CPU firmware |
PM5680-2ETH |
PM5685-2ETH |
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
ABB netConfig |
V3.0.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
Online access with driver 3S TCP/IP BlkDrvTcp |
V3.0.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
Modbus TCP server |
V3.0.3 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
Modbus TCP client with POU ModTcpMast |
V3.0.1 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
UDP out of user program with library netBaseService.lib |
V3.0.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
UDP data exchange, Network variables |
V3.0.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
TCP/IP out of user program with library netBaseService.lib |
V3.0.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
Web server on PLC with web visualization |
V3.0.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
NTP/SNTP ((Simple) Network Time Protocol) client with 3S licenced store package SNTPService.package. Library container: SNTPService |
V3.0.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
IEC60870-5-104 control station incl. 2nd connection and 2nd port |
V3.0.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
||
|
IEC60870-5-104 substation incl. 2nd port |
V3.0.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
||
|
FTP server |
V3.0.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
CODESYS network variables |
V3.0.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
OPC DA server |
V3.0.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
OPC UA server |
V3.0.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
ICMP – ping out of user project with POU ETHx_ICMP_PING |
V3.0.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
DHCP client |
V3.1.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
NTP/SNTP ((Simple) Network Time Protocol) client system solution |
V3.1.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
NTP/SNTP ((Simple) Network Time Protocol) server system solution |
V3.1.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
Maximum number of Input/output allowed variable on Ethernet for the protocol |
V3.4.0 |
2 kB/ 2 kB |
4 kB/ 4 kB |
5 kB/ 5 kB |
5 kB/ 5 kB |
V3.6.0 |
Depends on used CPU |
V3.9.0 |
5 kB/ 5 kB |
5 kB/ 5 kB |
|
|
IEC 61850 (MMS server, GOOSE) 2) |
V3.1.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
||
|
EthernetIP Scanner 1), 2) |
AB 2.4.1/ |
x |
x |
x |
x |
AB 2.6.0/ |
V3.9.0 |
x |
x |
||
|
EthernetIP Adapter 1), 2) |
AB 2.4.1/ |
x |
x |
x |
x |
AB 2.6.0/ |
x |
V3.9.0 |
x |
x |
|
|
KNX - Building communication 2) |
V3.2.x |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
||
|
BACnet-BC - Infrastructure communication 2) |
V3.3.1 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
||
|
HTTPS – secure web server on PLC with CODESYS web visualization |
V3.1.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
WebVisu for data visualisation on web server HTML5 |
V3.0.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
FTPS – secure FTP |
V3.1.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
Secure online access with driver 3S UDP BlkDrvUdp |
V3.1.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
Secure online access with driver 3S TCP/IP BlkDrvTcp |
V3.1.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
ICMP – ping out of user project with POU ETHx_ICMP_PING or EthIcmpPing (PLCopen style) |
V3.1.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
Modbus TCP client (master) with ModTcpMast (PLCopen style) |
V3.1.0 |
x |
x |
x |
x |
V3.6.0 |
x |
V3.9.0 |
x |
x |
|
|
DNP3 Outstation |
V3.7.0 |
x |
x |
x |
x |
V3.7.0 |
V3.9.0 |
x |
|||
|
SysLog client |
V3.8.1 |
x |
x |
x |
x |
V3.8.1 |
x |
V3.9.0 |
x |
x |
|
|
PRP (Paralell Reduncancy Protocol) |
V3.8.1 |
x |
|||||||||
|
Remarks: 1) in preparation 2) feature is licensed |
|||||||||||