Application example
The principle of the EtherCAT diagnosis system and its use in the IEC application is described in an ⮫ application example.
Status codes
|
Hexadecimal Value |
Definition |
Description |
|---|---|---|
|
0x00000000 |
TLR_S_OK |
Status ok |
|
0xC0650005 |
TLR_E_ETHERCAT_MASTER_ERROR_BUSSCAN_FAILED |
Existing bus does not match configured bus. |
|
0xC0650006 |
TLR_E_ETHERCAT_MASTER_NOT_ALL_SLAVES_AVAIL |
Not all slaves are available. |
|
0xC065000B |
TLR_E_ETHERCAT_MASTER_INVALID_BUSCYCLETIME |
The requested bus cycle time is invalid. |
|
0xC065000C |
TLR_E_ETHERCAT_MASTER_INVALID_BROKEN_SLAVE_BEHAVIOUR_PARA |
Invalid parameter for broken slave behavior. |
|
0xC065000F |
TLR_E_ETHERCAT_MASTER_COE_INVALID_SLAVEID |
Invalid SlaveId was used for CoE. |
|
0xC0650012 |
TLR_E_ETHERCAT_MASTER_COE_INVALID_INDEX |
Invalid Index on slave requested. |
|
0xC0650013 |
TLR_E_ETHERCAT_MASTER_COE_INVALID_COMMUNICATION_STATE |
Invalid bus communication state for CoE-Usage. |
|
0xC0650014 |
TLR_E_ETHERCAT_MASTER_COE_FRAME_LOST |
Frame with CoE data is lost. |
|
0xC0650015 |
TLR_E_ETHERCAT_MASTER_COE_TIMEOUT |
Timeout during CoE service. |
|
0xC0650016 |
TLR_E_ETHERCAT_MASTER_COE_SLAVE_NOT_ADDRESSABLE |
Slave is not addressable (not on bus or power down?). |
|
0xC0650017 |
TLR_E_ETHERCAT_MASTER_COE_INVALID_LIST_TYPE |
Invalid list type requested (during GetOdList). |
|
0xC0650018 |
TLR_E_ETHERCAT_MASTER_COE_SLAVE_RESPONSE_TOO_BIG |
Data in slave response is too big for confirmation packet. |
|
0xC0650019 |
TLR_E_ETHERCAT_MASTER_COE_INVALID_ACCESSBITMASK |
Invalid access mask selected (during GetEntryDesc). |
|
0xC065001A |
TLR_E_ETHERCAT_MASTER_COE_WKC_ERROR |
Slave Working Counter Error during CoE service. |
|
0xC065001C |
TLR_E_ETHERCAT_MASTER_INVALID_COMMUNICATION_STATE |
Command is not usable in the communication state. |
|
0xC065001E |
TLR_E_ETHERCAT_MASTER_BUS_SCAN_CURRENTLY_RUNNING |
The scan is already running. It cannot be started twice at the same time. |
|
0xC065001F |
TLR_E_ETHERCAT_MASTER_BUS_SCAN_TIMEOUT |
Timeout during bus scan. But at least a link is established. |
|
0xC0650020 |
TLR_E_ETHERCAT_MASTER_BUS_SCAN_NOT_READY_YET |
The bus scan was not started before or is not finish yet. |
|
0xC0650021 |
TLR_E_ETHERCAT_MASTER_BUS_SCAN_INVALID_SLAVE |
The requested slave is invalid. |
|
0xC0650022 |
TLR_E_ETHERCAT_MASTER_COE_INVALIDACCESS |
Slave does not allow reading or writing (CoE-Access). |
|
0xC0650023 |
TLR_E_ETHERCAT_MASTER_COE_NO_MBX_SUPPORT |
Slave does not support a mailbox. |
|
0xC0650024 |
TLR_E_ETHERCAT_MASTER_COE_NO_COE_SUPPORT |
Slave does not support CoE. |
|
0xC0650025 |
TLR_E_ETHERCAT_MASTER_TASK_CREATION_FAILED |
Task could not be created during run time. |
|
0xC0650026 |
TLR_E_ETHERCAT_MASTER_INVALID_SLAVE_SM_CONFIGURATION |
The Sync Manager configuration of a slave is invalid. |
|
0xC0650027 |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_TOGGLE |
SDO abort code: Toggle bit not alternated. |
|
0xC0650028 |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_TIMEOUT |
SDO abort code: SDO protocol timed out. |
|
0xC0650029 |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_CCS_SCS |
SDO abort code: Client/server command specifier not valid or unknown. |
|
0xC065002A |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_BLK_SIZE |
SDO abort code: Invalid block size (block mode only). |
|
0xC065002B |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_SEQNO |
SDO abort code: Invalid sequence number (block mode only). |
|
0xC065002C |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_CRC |
SDO abort code: CRC error (block mode only). |
|
0xC065002D |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_MEMORY |
SDO abort code: Out of memory. |
|
0xC065002E |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_ACCESS |
SDO abort code: Unsupported access to an object. |
|
0xC065002F |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_WRITEONLY |
SDO abort code: Attempt to read a write only object. |
|
0xC0650030 |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_READONLY |
SDO abort code: Attempt to write a read only object. |
|
0xC0650031 |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_INDEX |
SDO abort code: Object does not exist in the object dictionary. |
|
0xC0650032 |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_PDO_MAP |
SDO abort code: Object cannot be mapped to the PDO. |
|
0xC0650033 |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_PDO_LEN |
SDO abort code: The number and length of the objects to be mapped would exceed PDO length. |
|
0xC0650034 |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_P_INCOMP |
SDO abort code: General parameter incompatibility reason. |
|
0xC0650035 |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_I_INCOMP |
SDO abort code: General internal incompatibility in the device. |
|
0xC0650036 |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_HARDWARE |
SDO abort code: Access failed due to an hardware error. |
|
0xC0650037 |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_DATA_SIZE |
SDO abort code: Data type does not match, length of service parameter does not match. |
|
0xC0650038 |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_DATA_SIZE1 |
SDO abort code: Data type does not match, length of service parameter too high. |
|
0xC0650039 |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_DATA_SIZE2 |
SDO abort code: Data type does not match, length of service parameter too low. |
|
0xC065003A |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_OFFSET |
SDO abort code: Sub-index does not exist. |
|
0xC065003B |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_DATA_RANGE |
SDO abort code: Range of values of parameter exceeded (only for write access). |
|
0xC065003C |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_DATA_RANGE1 |
SDO abort code: Value of parameter written too high. |
|
0xC065003D |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_DATA_RANGE2 |
SDO abort code: Value of parameter written too low. |
|
0xC065003E |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_MINMAX |
SDO abort code: Maximum value is less than minimum value. |
|
0xC065003F |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_GENERAL |
SDO abort code: general error. |
|
0xC0650040 |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_TRANSFER |
SDO abort code: Data cannot be transferred or stored to the application. |
|
0xC0650041 |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_TRANSFER1 |
SDO abort code: Data cannot be transferred or stored to the application because of local control. |
|
0xC0650042 |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_TRANSFER2 |
SDO abort code: Data cannot be transferred or stored to the application because of the present device state. |
|
0xC0650043 |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_DICTIONARY |
SDO abort code: Object dictionary dynamic generation fails or no object dictionary is present (e.g. object dictionary is generated from file and generation fails because of an file error). |
|
0xC0650044 |
TLR_E_ETHERCAT_MASTER_SDO_ABORTCODE_UNKNOWN |
SDO abort code: unknown code. |
|
0xC0CC0001 |
ECM_ERROR_LLD_TIMEOUT |
LLD: Timeout |
|
0xC0CC0003 |
ECM_ERROR_LLD_UNSUPPORTED_COMMAND |
LLD: Unsupported command |
|
0xC0CC0004 |
ECM_ERROR_LLD_DUPLICATE_FIXED_STATION_ADDRESS |
LLD: Duplicate fixed station address |
|
0xC0CC0005 |
ECM_ERROR_LLD_SII_CHECKSUM_ERROR |
LLD: SII Checksum Error |
|
0xC0CC0006 |
ECM_ERROR_LLD_SII_EEPROM_LOADING_ERROR |
LLD: SII EEPROM Loading Error |
|
0xC0CC0007 |
ECM_ERROR_LLD_SII_MISSING_ERROR_ACK |
LLD: SII Missing Error Ack |
|
0xC0CC0008 |
ECM_ERROR_LLD_STATE_CHANGE_FAILED |
LLD: State Change Failed |
|
0xC0CC0009 |
ECM_ERROR_LLD_UNEXPECTED_AL_STATUS |
LLD: Unexpected AL Status |
|
0xC0CC000A |
ECM_ERROR_LLD_UNEXPECTED_WKC |
LLD: Unexpected WKC |
|
0xC0CC000B |
ECM_ERROR_LLD_MAILBOX_NOT_AVAILABLE |
LLD: Mailbox not available |
|
0xC0CC000C |
ECM_ERROR_LLD_MAILBOX_MESSAGE_TOO_LARGE |
LLD: Mailbox message too large |
|
0xC0CC000D |
ECM_ERROR_LLD_CONFIGURATION_IN_PROGRESS |
LLD: Configuration in progress |
|
0xC0CC000E |
ECM_ERROR_LLD_TOO_MANY_CYCLIC_FRAMES |
LLD: Too many cyclic frames |
|
0xC0CC000F |
ECM_ERROR_LLD_CYCLIC_FRAME_EXCEEDS_MTU |
LLD: Cyclic frame exceeds MTU |
|
0xC0CC0010 |
ECM_ERROR_LLD_INVALID_CYCLIC_TELEGRAM_CONFIG |
LLD: Invalid cyclic telegram config |
|
0xC0CC0011 |
ECM_ERROR_LLD_BUILDING_COPY_ROUTINES_FAILED |
LLD: Building copy routines failed |
|
0xC0CC0012 |
ECM_ERROR_LLD_UNSUPPORTED_SLAVE_STATION_ADDRESS |
LLD: Unsupported slave station address |
|
0xC0CC0013 |
ECM_ERROR_LLD_STATION_ADDRESS_NOT_ALLOWED |
LLD: Station Address not allowed |
|
0xC0CC0014 |
ECM_ERROR_LLD_INVALID_STD_TX_MBX_PHYS_OFFSET |
LLD: Invalid Std TxMbx PhysOffset |
|
0xC0CC0015 |
ECM_ERROR_LLD_INVALID_STD_RX_MBX_PHYS_OFFSET |
LLD: Invalid Std Rx Mbx PhysOffset |
|
0xC0CC0016 |
ECM_ERROR_LLD_INVALID_BOOT_TX_MBX_PHYS_OFFSET |
LLD: Invalid BOOT Rx Mbx PhysOffset |
|
0xC0CC0017 |
ECM_ERROR_LLD_INVALID_BOOT_RX_MBX_PHYS_OFFSET |
LLD: Invalid BOOT Tx Mbx PhysOffset |
|
0xC0CC0018 |
ECM_ERROR_LLD_INVALID_STD_TX_MBX_SM_NO |
LLD: Invalid Std Tx Mbx SmNo |
|
0xC0CC0019 |
ECM_ERROR_LLD_INVALID_STD_RX_MBX_SM_NO |
LLD: Invalid Std Rx Mbx SmNo |
|
0xC0CC001A |
ECM_ERROR_LLD_INVALID_BOOT_TX_MBX_SM_NO |
LLD: Invalid BOOT Tx Mbx SmNo |
|
0xC0CC001B |
ECM_ERROR_LLD_INVALID_BOOT_RX_MBX_SM_NO |
LLD: Invalid BOOT Rx Mbx SmNo |
|
0xC0CC001C |
ECM_ERROR_LLD_UNCONFIGURED_SLAVE_STATION_ADDRESS |
LLD: Unconfigured slave station address |
|
0xC0CC001D |
ECM_ERROR_LLD_WRONG_SLAVE_STATE |
LLD: Wrong slave state |
|
0xC0CC001E |
ECM_ERROR_LLD_CYCLE_TIME_TOO_SMALL |
LLD: Cycle time too small |
|
0xC0CC001F |
ECM_ERROR_LLD_REPETITION_COUNT_NOT_SUPPORTED |
LLD: Repetition count not supported |
|
0xC0CC0020 |
ECM_ERROR_LLD_INVALID_CALLBACK_TYPE |
LLD: Invalid callback type |
|
0xC0CC0021 |
ECM_ERROR_LLD_INVALID_CYCLE_MULTIPLIER |
LLD: Invalid cycle multiplier |
|
0xC0CC0022 |
ECM_ERROR_LLD_UNKNOWN_ERROR |
LLD: Unknown Error |
|
0xC0CC0023 |
ECM_ERROR_LLD_INVALID_REG_LENGTH |
LLD: Invalid reg length |
|
0xC0CC0024 |
ECM_ERROR_LLD_INVALID_PARAMETER |
LLD: Invalid parameter |
|
0xC0CC0025 |
ECM_ERROR_LLD_IRQ_NOT_AVAILABLE |
LLD: IRQ not available |
|
0xC0CC0026 |
ECM_ERROR_LLD_IOMEM_IRQ_NOT_AVAILABLE |
LLD: IOMem Irq not available |
|
0xC0CC0027 |
ECM_ERROR_LLD_HW_INIT_FAILED |
LLD: Hardware init failed |
|
0xC0CC0028 |
ECM_ERROR_LLD_MUTEX_CREATION_FAILED |
LLD: Mutex creation failed |
|
0xC0CC0029 |
ECM_ERROR_LLD_DC_RX_LATCH_COMMAND_REQUIRED_FOR_DC |
LLD: DC Rx Latch command is not configured within cyclic frames |
|
0xC0CC002A |
ECM_ERROR_LLD_TX_PROCESS_IMAGE_EXCEEDED |
LLD: Transmit process image is exceeded |
|
0xC0CC002B |
ECM_ERROR_LLD_RX_PROCESS_IMAGE_EXCEEDED |
LLD: Receive process image is exceeded |
|
0xC0CC002C |
ECM_ERROR_LLD_MBX_STATE_IMAGE_EXCEEDED |
LLD: Mailbox State image is exceeded |
|
0xC0CC002D |
ECM_ERROR_LLD_RESULT_DUPLICATE_BWR_RX_LATCH_CMD |
LLD: Duplicate BWR Rx DC Latch command detected in cyclic frames |
|
0xC0CC002E |
ECM_ERROR_LLD_RESULT_DUPLICATE_EXT_SYSTIME_CONTROL_CMD |
LLD: Duplicate External Sync SysTime Control command detected in cyclic frames |
|
0xC0CC002F |
ECM_ERROR_LLD_CC_PROCESS_IMAGE_EXCEEDED |
LLD: Cross Communication Process image exceeded |
|
0x40CD0017 |
ECM_INFO_EMC_BUS_IS_OFF |
Bus is off |
|
0xC0CD0001 |
ECM_ERROR_EMC_REQUEST_DESTINATION_PROBLEM |
Request Destination Problem |
|
0xC0CD0002 |
ECM_ERROR_EMC_INVALID_SLAVE_STATION_ADDRESS |
Invalid slave station address |
|
0xC0CD0003 |
ECM_ERROR_EMC_CONFIGURATION_BUFFER_IS_OPEN |
Configuration buffer is open |
|
0xC0CD0004 |
ECM_ERROR_EMC_WRONG_STATE_FOR_RECONFIGURATION |
Wrong state for reconfiguration |
|
0xC0CD0005 |
ECM_ERROR_EMC_CONFIGURATION_BUFFER_IS_NOT_OPEN |
Configuration buffer is not open |
|
0xC0CD0006 |
ECM_ERROR_EMC_SLAVE_STATION_ADDRESS_ALREADY_IN_CONFIG |
Slave station address already in config |
|
0xC0CD0007 |
ECM_ERROR_EMC_INVALID_STD_MBX_PARAMETERS |
Invalid Std Mbx parameters |
|
0xC0CD0008 |
ECM_ERROR_EMC_INVALID_BOOT_MBX_PARAMETERS |
Invalid BOOT Mbx parameters |
|
0xC0CD0009 |
ECM_ERROR_EMC_STD_MBX_SM_ARE_OVERLAPPING |
Std Mbx SMs are overlapping |
|
0xC0CD000A |
ECM_ERROR_EMC_BOOT_MBX_SM_ARE_OVERLAPPING |
BOOT Mbx SMs are overlapping |
|
0xC0CD000B |
ECM_ERROR_EMC_SM_PARAMS_ALREADY_ADDED |
SM Params already added |
|
0xC0CD000C |
ECM_ERROR_EMC_INVALID_SM_NUMBER |
Nvalid SM number |
|
0xC0CD000D |
ECM_ERROR_EMC_FMMU_PARAMS_ALREADY_ADDED |
FMMU params already added |
|
0xC0CD000E |
ECM_ERROR_EMC_INVALID_FMMU_NUMBER |
Invalid FMMU number |
|
0xC0CD000F |
ECM_ERROR_EMC_INVALID_MIN_STATE |
Invalid min state |
|
0xC0CD0010 |
ECM_ERROR_EMC_CYCLE_FRAME_AMOUNT_EXCEEDED |
Cycle frame amount exceeded |
|
0xC0CD0011 |
ECM_ERROR_EMC_INVALID_CYCLIC_FRAME_IN_CONFIGURATION |
Invalid cycle frame in configuration |
|
0xC0CD0012 |
ECM_ERROR_EMC_CYCLE_FRAME_INDEX_NOT_VALID |
Cycle frame index not valid |
|
0xC0CD0013 |
ECM_ERROR_EMC_INVALID_TELEGRAM_LENGTH |
Invalid telegram length |
|
0xC0CD0014 |
ECM_ERROR_EMC_CYCLE_FRAME_LENGTH_EXCEEDED |
Cycle frame length exceeded |
|
0xC0CD0015 |
ECM_ERROR_EMC_AMOUNT_OF_TELEGRAMS_IN_CYCLIC_FRAME_EXCEEDED |
Amount of telegrams in cyclic frame exceeded |
|
0xC0CD0016 |
ECM_ERROR_EMC_STATE_CHANGE_IN_PROGRESS |
State change in progress |
|
0xC0CD0018 |
ECM_ERROR_EMC_TOO_MANY_SLAVES_GIVEN |
Too many slaves given |
|
0xC0CD0019 |
ECM_ERROR_EMC_DUPLICATE_STATION_ADDRESS_IN_LIST |
Duplicate station address in list |
|
0xC0CD001A |
ECM_ERROR_EMC_COMMAND_TYPE_NOT_ALLOWED_FOR_SLAVE_FSM |
Command type not allowed for slave FSM |
|
0xC0CD001B |
ECM_ERROR_EMC_CONFIGURATION_DATA_INCORRECT |
Configuration data incorrect |
|
0xC0CD001C |
ECM_ERROR_EMC_VENDORID_MISMATCH |
VendorID mismatch |
|
0xC0CD001D |
ECM_ERROR_EMC_PRODUCTCODE_MISMATCH |
ProductCode mismatch |
|
0xC0CD001E |
ECM_ERROR_EMC_REVISIONNO_MISMATCH |
Revision number mismatch |
|
0xC0CD001F |
ECM_ERROR_EMC_SERIALNO_MISMATCH |
Serial number mismatch |
|
0xC0CD0020 |
ECM_ERROR_EMC_LOST_CONNECTION |
Lost connection |
|
0xC0CD0021 |
ECM_ERROR_EMC_UNKNOWN_STATE_CHANGE_HAPPENED |
Unknown state change happened |
|
0xC0CD0022 |
ECM_ERROR_EMC_UNEXPECTED_STATE_CHANGE_HAPPENED |
Unexpected state change happened |
|
0xC0CD0023 |
ECM_ERROR_EMC_SLAVE_CHANGED_STATE |
Slave changed state |
|
0xC0CD0026 |
ECM_ERROR_EMC_DC_RX_TIMESTAMP_ERROR |
DC Rx Timestamp error |
|
0xC0CD0027 |
ECM_ERROR_EMC_DC_MASTER_PORT_TIMESTAMP_ERROR |
DC master port timestamp error |
|
0xC0CD0028 |
ECM_ERROR_EMC_INVALID_SLAVE_INDEX |
Invalid slave index |
|
0xC0CD0029 |
ECM_ERROR_EMC_WRONG_MASTER_STATE |
|
|
0xC0CD002A |
ECM_ERROR_EMC_INVALID_TRANSFER_ID |
Invalid Transfer Id |
|
0xC0CD002B |
ECM_ERROR_EMC_INVALID_SEGMENTATION |
Invalid Segmentation |
|
0xC0CD002C |
ECM_ERROR_EMC_IP_PARAMS_ALREADY_ADDED |
EoE IP Params already added |
|
0xC0CD002D |
ECM_ERROR_EMC_EOE_SUPPORT_NOT_AVAILABLE |
EoE support not available |
|
0xC0CD002E |
ECM_ERROR_EMC_END_CONFIGURATION_IN_PROGRESS |
End configuration in progress |
|
0xC0CD002F |
ECM_ERROR_EMC_WRONG_STATE_FOR_RECONFIGURATION_BUS_IS_ON |
Wrong state for reconfiguration (Bus Is On) |
|
0xC0CD0030 |
ECM_ERROR_EMC_WRONG_STATE_FOR_RECONFIGURATION_BUS_SCAN_ACTIVE |
Wrong state for reconfiguration (Bus Scan Active) |
|
0xC0CD0031 |
ECM_ERROR_EMC_WRONG_STATE_FOR_RECONFIGURATION_IN_PROGRESS_TO_BU SOFF |
Wrong state for reconfiguration (In Progress to Bus off) |
|
0xC0CD0032 |
ECM_EROR_EMC_NO_DIAG_ENTRY_AVAILABLE |
No Diag Entry available |
|
0xC0CD0033 |
ECM_ERROR_EMC_SLAVE_SYNC_PARAMS_NOT_POSSIBLE_WITHOUT_WORKING_DC |
A slave has been configured to have SYNC0 and/or SYNC1 but does not support DC at all. |
|
0xC0CD0034 |
ECM_ERROR_EMC_MANDATORY_SLAVE_MISSING |
At least one required slave for boot up is missing. |
|
0xC0CD0035 |
ECM_ERROR_EMC_WRONG_SLAVE_AT_POSITION |
A wrong slave at a specific position has been detected. |
|
0xC0CD0036 |
ECM_ERROR_EMC_NO_DC_REF_CLOCK |
No DC reference clock |
|
0xC0CD0037 |
ECM_ERROR_EMC_DC_REF_CLOCK_DOES_NOT_PROVIDE_64BIT |
DC Reference clock does not provide 64 Bit |
|
0xC0CD0038 |
ECM_ERROR_EMC_INVALID_DC_REF_CLOCK |
Invalid DC Reference clock |
|
0xC0CD0039 |
ECM_ERROR_EMC_COE_SUPPORT_NOT_AVAILABLE |
CoE support not available |
|
0xC0CD003A |
ECM_ERROR_EMC_SOE_SUPPORT_NOT_AVAILABLE |
SoE support not available |
|
0xC0CD003B |
ECM_ERROR_EMC_FOE_SUPPORT_NOT_AVAILABLE |
FoE support not available |
|
0xC0CD003C |
ECM_ERROR_EMC_AOE_SUPPORT_NOT_AVAILABLE |
AoE support not available |
|
0x40CD003E |
ECM_INFO_EMC_RECONNECTED |
Reconnected |
|
0x80CD003F |
ECM_WARN_EMC_DC_STOPPED |
DC stopped |
|
0xC0CD0040 |
ECM_ERROR_EMC_STOPPED_DUE_SYNC_ERROR |
Stopped due Sync Error |
|
0xC0CD0041 |
ECM_ERROR_EMC_MANDATORY_SLAVE_NOT_IN_OP |
At least one mandatory slave is not in OP |
|
0xC0CD0042 |
ECM_ERROR_EMC_BUS_CYCLE_TIME_NOT_POSSIBLE |
Bus Cycle Time not possible |
|
0xC0CD0043 |
ECM_ERROR_EMC_TOPOLOGY_ERROR_DETECTED |
Topology error detected |
|
0xC0CD0044 |
ECM_ERROR_EMC_TOPOLOGY_MISMATCH_DETECTED |
Topology mismatch detected |
|
0xC0CD0045 |
ECM_ERROR_EMC_NO_VALID_TOPOLOGY_CONFIGURATION_DATA |
No valid topology configuration data |
|
0xC0CD0046 |
ECM_ERROR_EMC_UNEXPECTED_SLAVE_AT_PORT0 |
Unexpected slave at port 0 of slave. |
|
0xC0CD0047 |
ECM_ERROR_EMC_UNEXPECTED_SLAVE_AT_PORT1 |
Unexpected slave at port 1 of slave. |
|
0xC0CD0048 |
ECM_ERROR_EMC_UNEXPECTED_SLAVE_AT_PORT2 |
Unexpected slave at port 2 of slave. |
|
0xC0CD0049 |
ECM_ERROR_EMC_UNEXPECTED_SLAVE_AT_PORT3 |
Unexpected slave at port 3 of slave. |
|
0xC0CD004A |
ECM_ERROR_EMC_UNEXPECTED_SLAVE_RECONNECTED |
- |
|
0xC0CD004B |
ECM_ERROR_EMC_UNEXPECTED_MISSING_SLAVE_AT_PORT0 |
Missing slave at port 0 of slave. |
|
0xC0CD004C |
ECM_ERROR_EMC_UNEXPECTED_MISSING_SLAVE_AT_PORT1 |
Missing slave at port 1 of slave. |
|
0xC0CD004D |
ECM_ERROR_EMC_UNEXPECTED_MISSING_SLAVE_AT_PORT2 |
Missing slave at port 2 of slave. |
|
0xC0CD004E |
ECM_ERROR_EMC_UNEXPECTED_MISSING_SLAVE_AT_PORT3 |
Missing slave at port 3 of slave. |
|
0xC0CD004F |
ECM_ERROR_EMC_SLAVE_NOT_CHECKED |
Slave is not checked. |
|
0xC0CD0050 |
ECM_ERROR_EMC_UNEXPECTED_SLAVE_AT_PORT0_1 |
Unexpected slave at port 0 and 1 of slave. |
|
0xC0CD0051 |
ECM_ERROR_EMC_UNEXPECTED_SLAVE_AT_PORT0_2 |
Unexpected slave at port 0 and 2 of slave. |
|
0xC0CD0052 |
ECM_ERROR_EMC_UNEXPECTED_SLAVE_AT_PORT0_3 |
Unexpected slave at port 0 and 3 of slave. |
|
0xC0CD0053 |
ECM_ERROR_EMC_UNEXPECTED_SLAVE_AT_PORT1_2 |
Unexpected slave at port 1 and 2 of slave. |
|
0xC0CD0054 |
ECM_ERROR_EMC_UNEXPECTED_SLAVE_AT_PORT1_3 |
Unexpected slave at port 1 and 3 of slave. |
|
0xC0CD0055 |
ECM_ERROR_EMC_UNEXPECTED_SLAVE_AT_PORT2_3 |
Unexpected slave at port 2 and 3 of slave. |
|
0xC0CD0056 |
ECM_ERROR_EMC_UNEXPECTED_SLAVE_AT_PORT0_1_2 |
Unexpected slave at port 0, 1 and 2 of slave. |
|
0xC0CD0057 |
ECM_ERROR_EMC_UNEXPECTED_SLAVE_AT_PORT0_1_3 |
Unexpected slave at port 0, 1 and 3 of slave. |
|
0xC0CD0058 |
ECM_ERROR_EMC_UNEXPECTED_SLAVE_AT_PORT0_2_3 |
Unexpected slave at port 0, 2 and 3 of slave. |
|
0xC0CD0059 |
ECM_ERROR_EMC_UNEXPECTED_SLAVE_AT_PORT1_2_3 |
Unexpected slave at port 1, 2 and 3 of slave. |
|
0xC0CD005A |
ECM_ERROR_EMC_MISSING_SLAVE_AT_PORT0_1 |
Missing slave at port 0 and 1 of slave. |
|
0xC0CD005B |
ECM_ERROR_EMC_MISSING_SLAVE_AT_PORT0_2 |
Missing slave at port 0 and 2 of slave. |
|
0xC0CD005C |
ECM_ERROR_EMC_MISSING_SLAVE_AT_PORT0_3 |
Missing slave at port 0 and 3 of slave. |
|
0xC0CD005D |
ECM_ERROR_EMC_MISSING_SLAVE_AT_PORT1_2 |
Missing slave at port 1 and 2 of slave. |
|
0xC0CD005E |
ECM_ERROR_EMC_MISSING_SLAVE_AT_PORT1_3 |
Missing slave at port 1 and 3 of slave. |
|
0xC0CD005F |
ECM_ERROR_EMC_MISSING_SLAVE_AT_PORT2_3 |
Missing slave at port 2 and 3 of slave. |
|
0xC0CD0060 |
ECM_ERROR_EMC_MISSING_SLAVE_AT_PORT0_1_2 |
Missing slave at port 0, 1 and 2 of slave. |
|
0xC0CD0061 |
ECM_ERROR_EMC_MISSING_SLAVE_AT_PORT0_1_3 |
Missing slave at port 0, 1 and 3 of slave. |
|
0xC0CD0062 |
ECM_ERROR_EMC_MISSING_SLAVE_AT_PORT0_2_3 |
Missing slave at port 0, 2 and 3 of slave. |
|
0xC0CD0063 |
ECM_ERROR_EMC_MISSING_SLAVE_AT_PORT1_2_3 |
Missing slave at port 1, 2 and 3 of slave. |
|
0xC0CD0065 |
ECM_ERROR_EMC_HC_PARTICIPANT_NOT_ALLOWED_IN_MANDATORY_SLAVE_LIST |
A Hot Connect group participant is not allowed to be configured a mandatory slave |
|
0xC0CD0066 |
ECM_ERROR_EMC_HC_PARTICIPANT_NOT_ALLOWED_IN_MULTIPLE_HC_GROUPS |
A Hot Connect group participant is not allowed to be configured in multiple Hot Connect groups |
|
0xC0CD0067 |
ECM_ERROR_EMC_GC_GROUP_HEAD_IS_NOT_LISTED_FOR_HC_DETECTION |
Hot Connect group head is not listed for Hot Connect detection |
|
0xC0CD0068 |
ECM_ERROR_EMC_DC_SETUP_CALCULATION_ERROR |
DC Setup calculation has encountered an error |
|
0xC0CD0069 |
ECM_ERROR_EMC_NON_DC_SLAVE_MORE_THAN_2_PORTS_IN_DC_SETUP |
A slave, which does not support DC, has more than 2 ports in a DC setup |
|
0xC0CD006A |
ECM_ERROR_EMC_HC_GROUP_CONTAINS_NOT_CONFIGURED_SLAVE |
A Hot Connect group has been defined to include a slave address that has no configuration |
|
0xC0CD006B |
ECM_ERROR_EMC_ALCONTROL_TIMEOUT |
AL Control Timeout happened i.e. a slave ESM state change was not completed in time |
|
0xC0CD006C |
ECM_ERROR_EMC_DC_MEASUREMENT_ERROR |
DC measurement encountered an error |
|
0xC0CD006D |
ECM_ERROR_EMC_RX_DESTINATION_EXCEEDS_RX_IMAGE_SIZE |
Receive destination exceeds receive image size |
|
0xC0CD006E |
ECM_ERROR_EMC_TX_SOURCE_EXCEEDS_TX_IMAGE_SIZE |
Transmit source exceeds transmit image size |
|
0xC0CD006F |
ECM_ERROR_EMC_WCSTATEBIT_EXCEEDS_RX_IMAGE_SIZE |
WcState bit placement exceeds receive image size |
|
0xC0CD0070 |
ECM_ERROR_EMC_WKC_MAPPING_EXCEEDS_RX_IMAGE_SIZE |
Wkc value placement exceeds receive image size |
|
0xC0CD0071 |
ECM_ERROR_EMC_DC_RX_LATCH_ERROR_AT_PORT0 |
DC Latch Error detected at port 0 of slave |
|
0xC0CD0072 |
ECM_ERROR_EMC_DC_RX_LATCH_ERROR_AT_PORT1 |
DC Latch Error detected at port 1 of slave |
|
0xC0CD0073 |
ECM_ERROR_EMC_DC_RX_LATCH_ERROR_AT_PORT2 |
DC Latch Error detected at port 2 of slave |
|
0xC0CD0074 |
ECM_ERROR_EMC_DC_RX_LATCH_ERROR_AT_PORT3 |
DC Latch Error detected at port 3 of slave |
|
0xC0CD0075 |
ECM_ERROR_EMC_DC_RX_LATCH_ERROR_AT_PORT0_1 |
DC Latch Error detected at ports 0 and 1 of slave |
|
0xC0CD0076 |
ECM_ERROR_EMC_DC_RX_LATCH_ERROR_AT_PORT0_2 |
DC Latch Error detected at ports 0 and 2 of slave |
|
0xC0CD0077 |
ECM_ERROR_EMC_DC_RX_LATCH_ERROR_AT_PORT0_3 |
DC Latch Error detected at ports 0 and 3 of slave |
|
0xC0CD0078 |
ECM_ERROR_EMC_DC_RX_LATCH_ERROR_AT_PORT1_2 |
DC Latch Error detected at ports 1 and 2 of slave |
|
0xC0CD0079 |
ECM_ERROR_EMC_DC_RX_LATCH_ERROR_AT_PORT1_3 |
DC Latch Error detected at ports 1 and 3 of slave |
|
0xC0CD007A |
ECM_ERROR_EMC_DC_RX_LATCH_ERROR_AT_PORT2_3 |
DC Latch Error detected at ports 2 and 3 of slave |
|
0xC0CD007B |
ECM_ERROR_EMC_DC_RX_LATCH_ERROR_AT_PORT0_1_2 |
DC Latch Error detected at ports 0, 1 and 2 of slave |
|
0xC0CD007C |
ECM_ERROR_EMC_DC_RX_LATCH_ERROR_AT_PORT0_1_3 |
DC Latch Error detected at ports 0, 1 and 3 of slave |
|
0xC0CD007D |
ECM_ERROR_EMC_DC_RX_LATCH_ERROR_AT_PORTS0_2_3 |
DC Latch Error detected at ports 0, 2 and 3 of slave |
|
0xC0CD007E |
ECM_ERROR_EMC_DC_RX_LATCH_ERROR_AT_PORTS1_2_3 |
DC Latch Error detected at ports 1, 2 and 3 of slave |
|
0xC0CD007F |
ECM_ERROR_EMC_DC_RX_LATCH_ERROR_AT_PORTS0_1_2_3 |
DC Latch Error detected at ports 0, 1, 2 and 3 of slave |
|
0xC0CD0080 |
ECM_ERROR_EMC_ASSIGN_PDO_IS_MISSING_PDO_MAPPING |
AssignPDO data is missing related PDO mapping data |
|
0xC0CD0081 |
ECM_ERROR_EMC_EXT_SYNC_OBJ_IS_NOT_MAPPED_TO_SAME_SM |
Parts of Ext Sync object are not mapped to the same SyncManager |
|
0xC0CD0082 |
ECM_ERROR_EMC_DUPLICATE_EXT_SYNC_OBJ |
Duplicate Ext Sync object mapping |
|
0xC0CD0083 |
ECM_ERROR_EMC_UNSUPPORTED_EXT_SYNC_OBJ_RECORD |
Unsupported Ext Sync object record detected |
|
0xC0CD0084 |
ECM_ERROR_EMC_UNSUPPORTED_MAPPING_OF_EXT_SYNC_OBJ_RECORD |
Unsupported mapping of Ext Sync object record detected |
|
0xC0CD0085 |
ECM_ERROR_EMC_MISSING_MAPPING_OF_EXT_SYNC_OBJ_RECORD |
Missing mapping of Ext Sync object record detected |
|
0xC0CD0086 |
ECM_ERROR_EMC_EXT_SYNC_OBJ_IS_NOT_MAPPED_TO_SAME_FMMU |
Parts of Ext Sync object are not mapped to the same FMMU |
|
0xC0CD0087 |
ECM_ERROR_EMC_EXT_SYNC_OBJ_INTERNAL_ERROR |
Internal error detected regarding Ext Sync object |
|
0xC0CD0088 |
ECM_ERROR_EMC_EXT_SYNC_OBJ_IS_NOT_MAPPED_IN_ONE_CYCLIC_CMD |
Parts of Ext Sync object are not mapped within the same cyclic command |
|
0xC0CD0089 |
ECM_ERROR_EMC_UNSUPPORTED_FMMU_MAPPING_OF_EXT_SYNC_OBJ_RECORD |
Unsupported FMMU mapping of Ext Sync object detected |
|
0xC0CD008A |
ECM_ERROR_EMC_EXT_SYNC_REQUIRES_ADJUST_EXT_SYNC_CMD |
Unicast Ext Sync control (APWR/FPWR 0x910) is required |
|
0xC0CD008B |
ECM_ERROR_EMC_EXT_SYNC_CMD_DOES_NOT_MATCH_XRMW_CMD |
Unicast Ext Sync control does not match xRMW command |
|
0xC0CD008C |
ECM_ERROR_EMC_EXT_SYNC_REQUIRES_XRMW_CMD |
Ext Sync requires DC configuration (xRMW command to 0x910) |
|
0xC0CD008D |
ECM_ERROR_EMC_EXPLICIT_DEV_IDENT_FAILED_ALSTATUS |
Explicit Device identification via ALSTATUS failed |
|
0xC0CD008E |
ECM_ERROR_EMC_EXPLICIT_DEV_IDENT_FAILED_REG |
Explicit Device identification via register failed |
|
0xC0CD008F |
ECM_ERROR_EMC_COPY_INFOS_FOUND_AT_UNMAPPED_RECEIVE_DATA |
CopyInfos found at unmapped receive data |
|
0xC0CD0090 |
ECM_ERROR_EMC_COPY_INFO_RECEIVE_DATA_AREA_NOT_MATCHING |
CopyInfo receive data area is not matching |
|
0xC0CD0091 |
ECM_ERROR_EMC_SDO_UPLOAD_TOO_LONG |
SDO Upload data too long |
|
0xC0CD0092 |
ECM_ERROR_EMC_SDO_UPLOAD_TOO_SHORT |
SDO Upload data too short |
|
0xC0CD0093 |
ECM_ERROR_EMC_SDO_UPLOAD_COMPARE_DOES_NOT_MATCH_EXPECTATION |
SDO Upload compare does not match expectation |
|
0xC0CD0094 |
ECM_ERROR_EMC_SOE_READ_TOO_LONG |
SoE Read IDN data too long |
|
0xC0CD0095 |
ECM_ERROR_EMC_SOE_READ_TOO_SHORT |
SoE Read IDN data too short |
|
0xC0CD0096 |
ECM_ERROR_EMC_SOE_READ_COMPARE_DOES_NOT_MATCH_EXPECTATION |
SoE Read compare does not match expectation |
|
0xC0CD0097 |
ECM_ERROR_EMC_REG_INITCMD_COMPARE_DOES_NOT_MATCH_EXPECTATION |
Register read compare does not match expectation |
|
0xC0CD0098 |
ECM_ERROR_EMC_REDUNDANCY_PORT_ONLY_POSSIBLE_ONCE |
Redundancy port can only be placed once into configuration |
|
0xC0CD0099 |
ECM_ERROR_EMC_STARTUP_SCAN_SII_FAILED |
Startup scan of SII failed |
|
0xC0CD009A |
ECM_ERROR_EMC_STARTUP_VERIFY_SII_FAILED |
Startup verification of SII failed |
|
0xC0CD009B |
ECM_ERROR_EMC_MAIN_PORT_NOT_CONNECTED |
Main port not connected during topology scan |
|
0xC0CD009C |
ECM_ERROR_EMC_BUS_SCAN_TOO_MANY_SLAVES |
Bus scan detects too many slaves |
|
0xC0CD009D |
ECM_ERROR_EMC_BUS_SCAN_SPLIT_RING_NOT_SUPPORTED |
Bus Scan detects unsupported split ring topology |
|
0xC0CD009E |
ECM_ERROR_EMC_BUS_SHUTDOWN |
Bus is shutting down |
|
0xC0CD009F |
ECM_ERROR_EMC_MASTER_ADDRESS_NOT_ALLOWED_AS_STATION_ADDRESS |
Master address (0) is not allowed as station address |
|
0xC0CD00A0 |
ECM_ERROR_EMC_FIRST_STATION_HAS_INVALID_PORT_0 |
First station has invalid port 0 |
|
0xC0CD00A1 |
ECM_ERROR_EMC_STATION_HAS_INVALID_PORT |
Station has invalid port |
|
0xC0CD00A2 |
ECM_ERROR_EMC_STATION_HAS_NOT_LISTED_STATION_ADDRESS_IN_PORT |
Station has not listed station address in port |
|
0xC0CD00A3 |
ECM_ERROR_EMC_PORT_CONNECTION_BETWEEN_STATIONS_DOES_NOT_MATCH |
Port connection between stations does not match |
|
0xC0CD00A4 |
ECM_ERROR_EMC_STATION_HAS_ALREADY_USED_STATION_ADDRESS_IN_PORT |
Station has already used station address in port |
|
0xC0CD00A5 |
ECM_ERROR_EMC_INVALID_SM_PHYS_START_ADDRESS |
Invalid Sm physical start address |
|
0xC0CD00A6 |
ECM_ERROR_EMC_DC_TOPOLOGY_ON_REDUNDANCY_PORT_NOT_SUPPORTED |
DC topology on redundancy port connection not supported. DC slaves having AutoIncrement positions behind redundancy port |
|
0xC0CD00A7 |
ECM_ERROR_EMC_SM_ASSIGN_PDO_ALREADY_ADDED |
Sm AssignPdo already added |
|
0xC0CD00A8 |
ECM_ERROR_EMC_BASE_SYNC_OFFSET_PERCENTAGE_OUT_OF_RANGE |
Base Sync Offset percentage out of range |
|
0xC0CF0001 |
ECM_ERROR_COE_INITIALIZATION_ERROR |
CoE: Initialization Error |
|
0xC0CF0002 |
ECM_ERROR_COE_INVALID_TRANSFER_HANDLE |
CoE: Invalid transfer handle used |
|
0xC0CF0003 |
ECM_ERROR_COE_NO_MAILBOX_AVAILABLE |
CoE. No mailbox available |
|
0xC0CF0004 |
ECM_ERROR_COE_INVALID_TRANSFER_STATE |
CoE: Invalid transfer state |
|
0xC0CF0005 |
ECM_ERROR_COE_TRANSFER_SEGMENT_TOO_LONG |
CoE: Transfer segment is too long |
|
0xC0CF0006 |
ECM_ERROR_COE_SHUTTING_DOWN |
CoE is shutting down. |
|
0xC0CF0007 |
ECM_ERROR_COE_MAX_TOTAL_BYTES_SMALLER_THAN_ACTUAL_TOTAL_BYTES |
CoE: Maximum total bytes is smaller than actual total bytes. |
|
0xC0CF0008 |
ECM_ERROR_COE_MAILBOX_TRANSMIT_FAILED |
CoE: Mailbox transmit failed |
|
0xC0CF0009 |
ECM_ERROR_COE_TRANSFER_ABORTED |
CoE: Transfer has been aborted. |
|
0xC0CF000A |
ECM_ERROR_COE_SDOINFO_INITIALIZATION_ERROR |
0xC0CF000B |
|
0xC0CF000C |
ECM_ERROR_COE_PROTOCOL_ERROR |
CoE Protocol Error |
|
0xC0CF000D |
ECM_ERROR_COE_NO_AOE_AVAILABLE |
CoE: No AoE available |
|
0xC0CF000F |
ECM_ERROR_COE_INVALID_SLAVE_STATION_ADDRESS |
CoE: Invalid slave station address |
|
0xC0CF8000 |
ECM_ERROR_COE_ABORTCODE_TOGGLE_BIT_NOT_ALTERNATED |
SDO Abort Code: Toggle Bit not alternated |
|
0xC0CF8001 |
ECM_ERROR_COE_ABORTCODE_COMMAND_SPECIFIER_NOT_VALID |
SDO Abort Code: Command specifier not valid |
|
0xC0CF8002 |
ECM_ERROR_COE_ABORTCODE_PROTOCOL_TIMEOUT |
SDO Abort Code: Protocol Timeout |
|
0xC0CF8003 |
ECM_ERROR_COE_ABORTCODE_OUT_OF_MEMORY |
SDO Abort Code: Out Of Memory |
|
0xC0CF8004 |
ECM_ERROR_COE_ABORTCODE_UNSUPPORTED_ACCESS |
SDO Abort Code: Unsupported access |
|
0xC0CF8005 |
ECM_ERROR_COE_ABORTCODE_OBJECT_IS_WRITE_ONLY |
SDO Abort Code: Object is write only |
|
0xC0CF8006 |
ECM_ERROR_COE_ABORTCODE_OBJECT_IS_READ_ONLY |
SDO Abort Code: Object is read only |
|
0xC0CF8007 |
ECM_ERROR_COE_ABORTCODE_SUBINDEX_CANNOT_BE_WRITTEN_SI0_NZ |
SDO Abort Code: Subindex cannot be written if subindex 0 is not zero |
|
0xC0CF8008 |
ECM_ERROR_COE_ABORTCODE_COMPLETE_ACCESS_NOT_SUPPORTED |
SDO Abort Code: Complete access not supported |
|
0xC0CF8009 |
ECM_ERROR_COE_ABORTCODE_OBJECT_LENGTH_EXCEEDS_MAILBOX_SIZE |
SDO Abort Code: Object length exceeds mailbox size |
|
0xC0CF800A |
ECM_ERROR_COE_ABORTCODE_OBJECT_MAPPED_TO_RXPDO_NO_WRITE |
SDO Abort Code: Object mapped to RxPDO, SDO Download blocked |
|
0xC0CF800B |
ECM_ERROR_COE_ABORTCODE_OBJECT_DOES_NOT_EXIST |
SDO Abort Code: Object does not exist |
|
0xC0CF800C |
ECM_ERROR_COE_ABORTCODE_OBJECT_CANNOT_BE_PDO_MAPPED |
SDO Abort Code: Object cannot be mapped to PDO |
|
0xC0CF800D |
ECM_ERROR_COE_ABORTCODE_PDO_LENGTH_WOULD_EXCEED |
SDO Abort Code: PDO Length would exceed maximum size |
|
0xC0CF800E |
ECM_ERROR_COE_ABORTCODE_GEN_PARAM_INCOMPATIBILITY |
SDO Abort Code: General parameter incompatibility |
|
0xC0CF800F |
ECM_ERROR_COE_ABORTCODE_ACCESS_FAILED_DUE_TO_HW_ERROR |
SDO Abort Code: Access failed due to hardware error |
|
0xC0CF8010 |
ECM_ERROR_COE_ABORTCODE_DATATYPE_DOES_NOT_MATCH |
SDO Abort Code: Data type does not match |
|
0xC0CF8011 |
ECM_ERROR_COE_ABORTCODE_DATATYPE_LENGTH_TOO_LONG |
SDO Abort Code: Data type length too long |
|
0xC0CF8012 |
ECM_ERROR_COE_ABORTCODE_DATATYPE_LENGTH_TOO_SHORT |
SDO Abort Code: Data type length too short |
|
0xC0CF8013 |
ECM_ERROR_COE_ABORTCODE_SUBINDEX_DOES_NOT_EXIST |
SDO Abort Code: Subindex does not exist |
|
0xC0CF8014 |
ECM_ERROR_COE_ABORTCODE_RANGE_OF_PARAMETER_EXCEEDED |
SDO Abort Code: Range of parameter exceeded |
|
0xC0CF8015 |
ECM_ERROR_COE_ABORTCODE_VALUE_OF_PARAM_WRITTEN_TOO_HIGH |
SDO Abort Code: Value of parameter written too high |
|
0xC0CF8016 |
ECM_ERROR_COE_ABORTCODE_VALUE_OF_PARAM_WRITTEN_TOO_LOW |
SDO Abort Code: Value of parameter written too low |
|
0xC0CF8017 |
ECM_ERROR_COE_ABORTCODE_MIN_VALUE_IS_LESS_THAN_MAX_VALUE |
SDO Abort Code: Minimum value is less than maximum value |
|
0xC0CF8018 |
ECM_ERROR_COE_ABORTCODE_GENERAL_ERROR |
SDO Abort Code: General Error |
|
0xC0CF8019 |
ECM_ERROR_COE_ABORTCODE_NO_TRANSFER_TO_APP |
SDO Abort Code: Data cannot be transferred or stored to the application |
|
0xC0CF801A |
ECM_ERROR_COE_ABORTCODE_LOCAL_CONTROL |
SDO Abort Code: Data cannot be transferred or stored to the application because of local control |
|
0xC0CF801B |
ECM_ERROR_COE_ABORTCODE_NO_TRANSFER_DUE_TO_CURRENT_STATE |
SDO Abort Code: Data cannot be transferred or stored to the applcation because of the present device state |
|
0xC0CF801C |
ECM_ERROR_COE_ABORTCODE_NO_OBJECT_DICTIONARY_PRESENT |
SDO Abort Code: Object dictionary dynamic generation fails or no object dictionary is present |
|
0xC0CF801D |
ECM_ERROR_COE_ABORTCODE_UNKNOWN_ABORT_CODE |
SDO Abort Code: Unknown abort code |
|
0xC0CF801E |
ECM_ERROR_COE_ABORTCODE_GEN_INTERNAL_COMPAT |
SDO Abort Code: General internal incompatibility in the device |
|
0xC0D00001 |
ECM_ERROR_EOE_INVALID_MAC_ADDRESS |
Invalid MAC address |
|
0xC0D00002 |
ECM_ERROR_EOE_INVALID_CALLBACK_TYPE |
Invalid callback type |
|
0xC0D00003 |
ECM_ERROR_EOE_DESTINATION_UNREACHABLE |
Destination unreachable |
|
0xC0D00004 |
ECM_ERROR_EOE_INVALID_EOE_RESPONSE |
Invalid EoE Response |
|
0xC0D00005 |
ECM_ERROR_EOE_UNKNOWN_ERROR |
SetIPParam/SetFilterParam: Unknown error |
|
0xC0D00006 |
ECM_ERROR_EOE_UNSPECIFIED_ERROR |
SetIPParam/SetFilterParam: Unspecified Error |
|
0xC0D00007 |
ECM_ERROR_EOE_UNSUPPORTED_FRAME_TYPE |
SetIPParam/SetFilterParam: Unsupported frame type |
|
0xC0D00008 |
ECM_ERROR_EOE_NO_IP_SUPPORT |
SetIPParam/SetFilterParam: No IP support |
|
0xC0D00009 |
ECM_ERROR_EOE_DHCP_NOT_SUPPORTED |
SetIPParam/SetFilterParam: DHCP not supported |
|
0xC0D0000A |
ECM_ERROR_EOE_NO_FILTER_SUPPORT |
SetIPParam/SetFilterParam: No filter supported |
|
0xC0D0000B |
ECM_ERROR_EOE_TIMEOUT |
EoE Timeout |
|
0xC0D0000C |
ECM_ERROR_EOE_SHUTTING_DOWN |
EoE is shutting down |
|
0xC0D0000D |
ECM_ERROR_EOE_MASTER_ADDRESS_NOT_ALLOWED |
EoE: Master address is not allowed to use here |
|
0xC0D0000E |
ECM_ERROR_EOE_CONFIGURATION_IS_NOT_OPEN |
EoE: Configuration is not open |
|
0xC0D0000F |
ECM_ERROR_EOE_CONFIGURATION_IS_ALREADY_OPEN |
EoE: Configuration is already open |
|
0xC0D00010 |
ECM_ERROR_EOE_DUPLICATE_IP_ADDRESS |
EoE: Duplicate IP address |
|
0xC0D00011 |
ECM_ERROR_EOE_DUPLICATE_MAC_ADDRESS_ON_MULTIPLE_PORTS |
EoE: Duplicate MAC address on multiple ports |
|
0xC0D00012 |
ECM_ERROR_EOE_FRAME_TOO_LARGE |
EoE: Frame too large |
|
0xC0D00013 |
ECM_ERROR_EOE_IF_INITIALIZATION_ERROR |
EoE: Interface initialization error |
|
0xC0D00014 |
ECM_ERROR_EOE_IF_NO_FRAME_AVAILABLE |
EoE: No Frame available |
|
0xC0D00015 |
ECM_ERROR_EOE_LINK_DOWN |
EoE: Link down |
|
0xC0D10002 |
ECM_ERROR_FOE_ERROR_UNKNOWN_ERROR |
- |
|
0xC0D10003 |
ECM_ERROR_FOE_INVALID_TRANSFER_HANDLE |
FoE: Invalid transfer handle |
|
0xC0D10004 |
ECM_ERROR_FOE_INVALID_TRANSFER_STATE |
FoE: Invalid transfer state |
|
0xC0D10005 |
ECM_ERROR_FOE_INVALID_SLAVE_STATION_ADDRESS |
FoE: Invalid slave station address |
|
0xC0D10006 |
ECM_ERROR_FOE_WRONG_SLAVE_STATE |
FoE: Wrong slave state |
|
0xC0D10007 |
ECM_ERROR_FOE_NO_MAILBOX_AVAILABLE |
FoE: No mailbox available |
|
0xC0D10008 |
ECM_ERROR_FOE_TRANSFER_ABORTED |
FoE: Transfer has been aborted |
|
0xC0D10009 |
ECM_ERROR_FOE_PROTOCOL_TIMEOUT |
FoE: Protocol Timeout |
|
0xC0D1000A |
ECM_ERROR_FOE_TRANSFER_SEGMENT_TOO_LONG |
FoE: Transfer segment is too long |
|
0xC0D1000B |
ECM_ERROR_FOE_MAILBOX_TRANSMIT_FAILED |
FoE: Mailbox transmit failed |
|
0xC0D1000C |
ECM_ERROR_FOE_FILENAME_TOO_LONG |
FoE: Filename is too long |
|
0xC0D1000D |
ECM_ERROR_FOE_BUFFER_EXCEEDED |
FoE: Buffer is exceeded |
|
0xC0D1000E |
ECM_ERROR_FOE_FIRST_SEGMENT_SHOULD_NOT_BE_EMPTY |
FoE: First segment should not be empty |
|
0xC0D1000F |
ECM_ERROR_FOE_SEGMENT_SHOULD_BE_EMPTY |
FoE: Segment should be empty |
|
0xC0D18000 |
ECM_ERROR_FOE_ERROR_NOT_DEFINED |
FoE: Error Response: not defined |
|
0xC0D18001 |
ECM_ERROR_FOE_ERROR_NOT_FOUND |
FoE: Error Response: Not Found |
|
0xC0D18002 |
ECM_ERROR_FOE_ACCESS_DENIED |
FoE: Error Response: Access Denied |
|
0xC0D18003 |
ECM_ERROR_FOE_ERROR_DISK_FULL |
FoE: Error Response: Disk full |
|
0xC0D18004 |
ECM_ERROR_FOE_ERROR_ILLEGAL |
FoE: Error Response: Illegal |
|
0xC0D18005 |
ECM_ERROR_FOE_ERROR_PACKET_NUMBER_WRONG |
FoE: Error Response: Packet number is wrong |
|
0xC0D18006 |
ECM_ERROR_FOE_ERROR_ALREADY_EXISTS |
FoE: Error Response: Already exists |
|
0xC0D18007 |
ECM_ERROR_FOE_ERROR_NO_USER |
FoE: Error Response: No User |
|
0xC0D18008 |
ECM_ERROR_FOE_ERROR_BOOTSTRAP_ONLY |
FoE: Acces to specified file is only allowed in BOOT state |
|
0xC0D18009 |
ECM_ERROR_FOE_ERROR_NOT_BOOTSTRAP |
FoE: Access to specified file is only allowed when in PREOP, SAFEOP or OP |
|
0xC0D1800A |
ECM_ERROR_FOE_ERROR_NO_RIGHTS |
FoE: No Rights |
|
0xC0D1800B |
ECM_ERROR_FOE_ERROR_PROGRAM_ERROR |
FoE: Program Error |
|
0xC0D20001 |
ECM_ERROR_SOE_UNKNOWN_SOE_ERROR |
SoE: Unknown SoE Error |
|
0xC0D20002 |
ECM_ERROR_SOE_INITIALIZATION_ERROR |
SoE: Initialization error |
|
0xC0D20003 |
ECM_ERROR_SOE_INVALID_TRANSFER_HANDLE |
SoE: Invalid transfer handle |
|
0xC0D20004 |
ECM_ERROR_SOE_NO_MAILBOX_AVAILABLE |
SoE: No Mailbox available |
|
0xC0D20005 |
ECM_ERROR_SOE_INVALID_TRANSFER_STATE |
SoE: Invalid transfer state |
|
0xC0D20006 |
ECM_ERROR_SOE_TRANSFER_SEGMENT_TOO_LONG |
SoE: Transfer segment is too long |
|
0xC0D20007 |
ECM_ERROR_SOE_SHUTTING_DOWN |
SoE is shutting down |
|
0xC0D20008 |
ECM_ERROR_SOE_MAX_TOTAL_BYTES_SMALLER_THAN_ACTUAL_TOTAL_BYTES |
SoE: Maximum total bytes is smaller than actual total bytes |
|
0xC0D20009 |
ECM_ERROR_SOE_MAILBOX_TRANSMIT_FAILED |
SoE: Mailbox transmit failed |
|
0xC0D2000A |
ECM_ERROR_SOE_INVALID_SOE_HEADER |
SoE: Invalid SoE header |
|
0xC0D2000B |
ECM_ERROR_SOE_PROTOCOL_TIMEOUT |
SoE: Protocol Timeout |
|
0xC0D2000C |
ECM_ERROR_SOE_PROTOCOL_ERROR |
SoE: Protocol Error |
|
0xC0D2000D |
ECM_ERROR_SOE_TRANSFER_ABORTED |
SoE: Transfer has been aborted |
|
0xC0D2000E |
ECM_ERROR_SOE_WRONG_SLAVE_STATE |
SoE: Wrong slave state |
|
0xC0D2000F |
ECM_ERROR_SOE_NO_AOE_AVAILABLE |
SoE: No AoE available |
|
0xC0D20010 |
ECM_ERROR_SOE_INVALID_SLAVE_STATION_ADDRESS |
SoE: Invalid slave station address |
|
0xC0D21001 |
ECM_ERROR_SOE_SSC_NO_IDN |
SoE: No IDN |
|
0xC0D21009 |
ECM_ERROR_SOE_SSC_INVALID_ACCESS_TO_ELEMENT_1 |
SoE: Invalid access to element 1 |
|
0xC0D22001 |
ECM_ERROR_SOE_SCC_NO_NAME |
SoE: IDN has no name |
|
0xC0D22002 |
ECM_ERROR_SOE_SSC_NAME_TRANSMISSION_IS_TOO_SHORT |
SoE: Name transmission is too short |
|
0xC0D22003 |
ECM_ERROR_SOE_SSC_NAME_TRANSMISSION_IS_TOO_LONG |
SoE: Name transmission is too long |
|
0xC0D22004 |
ECM_ERROR_SOE_SSC_NAME_CANNOT_BE_CHANGED |
SoE: Name cannot be changed |
|
0xC0D22005 |
ECM_ERROR_SOE_SSC_NAME_IS_WRITE_PROTECTED_AT_THIS_TIME |
SoE: Name is write protected at this time |
|
0xC0D23002 |
ECM_ERROR_SOE_SSC_ATTRIBUTE_TRANSMISSION_IS_TOO_SHORT |
SoE: Attribute transmission is too short |
|
0xC0D23003 |
ECM_ERROR_SOE_SSC_ATTRIBUTE_TRANSMISSION_IS_TOO_LONG |
SoE: Attribute transmission is too long |
|
0xC0D23004 |
ECM_ERROR_SOE_SSC_ATTRIBUTE_CANNOT_BE_CHANGED |
SoE: Attribute cannot be changed |
|
0xC0D23005 |
ECM_ERROR_SOE_SSC_ATTRIBUTE_IS_WRITE_PROTECTED_AT_THIS_TIME |
SoE: Attribute is write protected at this time |
|
0xC0D24001 |
ECM_ERROR_SOE_SSC_NO_UNIT |
SoE: IDN has no unit |
|
0xC0D24002 |
ECM_ERROR_SOE_SSC_UNIT_TRANSMISSION_IS_TOO_SHORT |
SoE: Unit transmission is too short |
|
0xC0D24003 |
ECM_ERROR_SOE_SSC_UNIT_TRANSMISSION_IS_TOO_LONG |
SoE: Unit transmission is too long |
|
0xC0D24004 |
ECM_ERROR_SOE_SSC_UNIT_CANNOT_BE_CHANGED |
SoE: Unit cannot be changed |
|
0xC0D24005 |
ECM_ERROR_SOE_SSC_UNIT_IS_WRITE_PROTECTED_AT_THIS_TIME |
SoE: Unit is write protected at this time |
|
0xC0D25001 |
ECM_ERROR_SOE_SSC_NO_MAXIMUM_VALUE |
SoE: IDN has no maximum value |
|
0xC0D25002 |
ECM_ERROR_SOE_SSC_MINIMUM_VALUE_TRANSMISSION_IS_TOO_SHORT |
SoE: Minimum value transmission is too short |
|
0xC0D25003 |
ECM_ERROR_SOE_SSC_MINIMUM_VALUE_TRANSMISSION_IS_TOO_LONG |
SoE: Minimum value transmission is too long |
|
0xC0D25004 |
ECM_ERROR_SOE_SSC_MINIMUM_VALUE_CANNOT_BE_CHANGED |
SoE: Minimum value cannot be changed |
|
0xC0D25005 |
ECM_ERROR_SOE_SSC_MINIMUM_VALUE_IS_WRITE_PROTECTED_AT_THIS_TIME |
SoE: Mimum value is write protected at this time |
|
0xC0D26001 |
ECM_ERROR_SOE_SSC_NO_MAXIMUM_VALUE |
SoE: IDN has no maximum value |
|
0xC0D26002 |
ECM_ERROR_SOE_SSC_MAXIMUM_VALUE_TRANSMISSION_IS_TOO_SHORT |
SoE: Maximum value transmission is too short |
|
0xC0D26003 |
ECM_ERROR_SOE_SSC_MAXIMUM_VALUE_TRANSMISSION_IS_TOO_LONG |
SoE: Maximum value transmission is too long |
|
0xC0D26004 |
ECM_ERROR_SOE_SSC_MAXIMUM_VALUE_CANNOT_BE_CHANGED |
SoE: Maximum value cannot be changed |
|
0xC0D26005 |
ECM_ERROR_SOE_SSC_MAXIMUM_VALUE_IS_WRITE_PROTECTED_AT_THIS_TIME |
SoE: Maximum value is write protected at this time |
|
0xC0D27002 |
ECM_ERROR_SOE_SSC_OPDATA_TRANSMISSION_IS_TOO_SHORT |
SoE: OpData transmission is too short |
|
0xC0D27003 |
ECM_ERROR_SOE_SSC_OPDATA_TRANSMISSION_IS_TOO_LONG |
SoE: OpData transmission is too long |
|
0xC0D27004 |
ECM_ERROR_SOE_SSC_OPDATA_CANNOT_BE_CHANGED |
SoE: OpData cannot be changed |
|
0xC0D27005 |
ECM_ERROR_SOE_SSC_OPDATA_IS_WRITE_PROTECTED_AT_THIS_TIME |
SoE: OpData is write protected at this time |
|
0xC0D27006 |
ECM_ERROR_SOE_SSC_OPDATA_IS_LOWER_THAN_MINIMUM_VALUE |
SoE: OpData is lower than minimum value |
|
0xC0D27007 |
ECM_ERROR_SOE_SSC_OPDATA_IS_HIGHER_THAN_MAXIMUM_VALUE |
SoE: OpData is higher than maximum value |
|
0xC0D27008 |
ECM_ERROR_SOE_SSC_OPDATA_IS_INVALID |
SoE: OpData is invalid |
|
0xC0D27009 |
ECM_ERROR_SOE_SSC_OPDATA_IS_WRITE_PROTECTED_BY_PASSWORD |
SoE: OpData is write protected by password |
|
0xC0D2700A |
ECM_ERROR_SOE_SSC_OPDATA_IS_WRITE_PROTECTED_DUE_CYCLICALLY_CONFIGURED |
SoE: OpData is write protected due to being cyclically configured |
|
0xC0D2700B |
ECM_ERROR_SOE_SSC_OPDATA_INVALID_DIRECT_ADDRESSING |
SoE: Invalid direct addressing |
|
0xC0D2700C |
ECM_ERROR_SOE_SSC_OPDATA_IS_WRITE_PROTECTED_DUE_OTHER_SETTINGS |
SoE: OpData is write protected due to other settings. |
|
0xC0D2700D |
ECM_ERROR_SOE_SSC_OPDATA_INVALID_FLOATING_POINT_NUMBER |
SoE: Invalid floating point number |
|
0xC0D2700E |
ECM_ERROR_SOE_SSC_OPDATA_IS_WRITE_PROTECTED_AT_PARAMETERIZATION_LEVEL |
SoE: OpData is write protected at parameterization level |
|
0xC0D2700F |
ECM_ERROR_SOE_SSC_OPDATA_IS_WRITE_PROTECTED_AT_OPERATION_LEVEL |
SoE: OpData is write protected at operation level |
|
0xC0D27010 |
ECM_ERROR_SOE_SSC_OPDATA_PROCEDURE_COMMAND_ALREADY_ACTIVE |
SoE: Procedure command already active |
|
0xC0D27011 |
ECM_ERROR_SOE_SSC_OPDATA_PROCEDURE_COMMAND_NOT_INTERRUPTIBLE |
SoE: Procedure command not interruptible |
|
0xC0D27012 |
ECM_ERROR_SOE_SSC_OPDATA_PROCEDURE_COMMAND_NOT_EXECUTABLE_AT_THIS_TIME |
SoE: Procedure command is not executable at this time |
|
0xC0D27013 |
ECM_ERROR_SOE_SSC_OPDATA_PROCEDURE_COMMAND_NOT_EXECUTABLE_INVALID_PARAM |
SoE: Procedure command is not executable due to invalid parameter |
|
0xC0D4005C |
ECM_ERROR_ENI_NO_SLAVES_IN_ENI |
ENI does not contain any slaves |
|
0xC0D50001 |
ECM_ERROR_ALSTATCODE_UNSPECIFIED_ERROR |
ALStatusCode: Unspecified error |
|
0xC0D50002 |
ECM_ERROR_ALSTATCODE_NO_MEMORY |
ALStatusCode: No memory |
|
0xC0D50003 |
ECM_ERROR_ALSTATCODE_INVALID_DEVICE_SETUP |
ALStatusCode: Invalid Device Setup |
|
0xC0D50011 |
ECM_ERROR_ALSTATCODE_INVALID_REQUESTED_STATE_CHANGE |
ALStatusCode: Invalid requested state change |
|
0xC0D50012 |
ECM_ERROR_ALSTATCODE_UNKNOWN_REQUESTED_STATE |
ALStatusCode: Unknown requested state |
|
0xC0D50013 |
ECM_ERROR_ALSTATCODE_BOOTSTRAP_NOT_SUPPORTED |
ALStatusCode: Bootstrap not supported |
|
0xC0D50014 |
ECM_ERROR_ALSTATCODE_NO_VALID_FIRMWARE |
ALStatusCode: No valid firmware |
|
0xC0D50015 |
ECM_ERROR_ALSTATCODE_INVALID_BOOT_MAILBOX_CONFIGURATION |
ALStatusCode: Invalid BOOT mailbox configuration |
|
0xC0D50016 |
ECM_ERROR_ALSTATCODE_INVALID_PREOP_MAILBOX_CONFIGURATION |
ALStatusCode: Invalid PREOP mailbox configuration |
|
0xC0D50017 |
ECM_ERROR_ALSTATCODE_INVALID_SYNC_MANAGER_CONFIGURATION |
ALStatusCode: Invalid sync manager configuration |
|
0xC0D50018 |
ECM_ERROR_ALSTATCODE_NO_VALID_INPUTS_AVAILABLE |
ALStatusCode: No valid inputs available |
|
0xC0D50019 |
ECM_ERROR_ALSTATCODE_NO_VALID_OUTPUTS |
ALStatusCode: No valid outputs |
|
0xC0D5001A |
ECM_ERROR_ALSTATCODE_SYNCHRONIZATION_ERROR |
ALStatusCode: Synchronization error |
|
0xC0D5001B |
ECM_ERROR_ALSTATCODE_SYNC_MANAGER_WATCHDOG |
ALStatusCode: Sync Manager watchdog |
|
0xC0D5001C |
ECM_ERROR_ALSTATCODE_INVALID_SYNC_MANAGER_TYPES |
ALStatusCode: Invalid Sync Manager Types |
|
0xC0D5001D |
ECM_ERROR_ALSTATCODE_INVALID_OUTPUT_CONFIGURATION |
ALStatusCode: Invalid output configuration |
|
0xC0D5001E |
ECM_ERROR_ALSTATCODE_INVALID_INPUT_CONFIGURATION |
ALStatusCode: Invalid input configuration |
|
0xC0D5001F |
ECM_ERROR_ALSTATCODE_INVALID_WATCHDOG_CONFIGURATION |
ALStatusCode: Invalid Watchdog configuration |
|
0xC0D50020 |
ECM_ERROR_ALSTATCODE_SLAVE_NEEDS_COLD_START |
ALStatusCode: Slave needs cold start |
|
0xC0D50021 |
ECM_ERROR_ALSTATCODE_SLAVE_NEEDS_INIT |
ALStatusCode: Slave needs INIT |
|
0xC0D50022 |
ECM_ERROR_ALSTATCODE_SLAVE_NEEDS_PREOP |
ALStatusCode: slave needs PREOP |
|
0xC0D50023 |
ECM_ERROR_ALSTATCODE_SLAVE_NEEDS_SAFEOp |
ALStatusCode: slave needs SAFEOP |
|
0xC0D50024 |
ECM_ERROR_ALSTATCODE_INVALID_INPUT_MAPPING |
ALStatusCode: Invalid Input Mapping |
|
0xC0D50025 |
ECM_ERROR_ALSTATCODE_INVALID_OUTPUT_MAPPING |
ALStatusCode: Invalid Output Mapping |
|
0xC0D50026 |
ECM_ERROR_ALSTATCODE_INCONSISTENT_SETTINGS |
ALStatusCode: Inconsistent settings |
|
0xC0D50027 |
ECM_ERROR_ALSTATCODE_FREERUN_NOT_SUPPORTED |
ALStatusCode: FreeRun not supported |
|
0xC0D50028 |
ECM_ERROR_ALSTATCODE_SYNCMODE_NOT_SUPPORTED |
ALStatusCode: SyncMode not supported |
|
0xC0D50029 |
ECM_ERROR_ALSTATCODE_FREERUN_NEEDS_3BUFFER_MODE |
ALStatusCode: FreeRun needs 3Buffer mode |
|
0xC0D5002A |
ECM_ERROR_ALSTATCODE_BACKGROUND_WATCHDOG |
ALStatusCode: Background Watchdog |
|
0xC0D5002B |
ECM_ERROR_ALSTATCODE_NO_VALID_INPUTS_AND_OUTPUTS |
ALStatusCode: No valid Inputs and Outputs |
|
0xC0D5002C |
ECM_ERROR_ALSTATCODE_FATAL_SYNC_ERROR |
ALStatusCode: Fatal Sync error |
|
0xC0D5002D |
ECM_ERROR_ALSTATCODE_NO_SYNC_ERROR |
ALStatusCode: No Sync error |
|
0xC0D50030 |
ECM_ERROR_ALSTATCODE_INVALID_DC_SYNC_CONFIGURATION |
ALStatusCode: Invalid DC SYNC configuration |
|
0xC0D50031 |
ECM_ERROR_ALSTATCODE_INVALID_DC_LATCH_CONFIGURATION |
ALStatusCode: Invalid DC Latch configuration |
|
0xC0D50032 |
ECM_ERROR_ALSTATCODE_PLL_ERROR |
ALStatusCode: PLL error |
|
0xC0D50033 |
ECM_ERROR_ALSTATCODE_DC_SYNC_IO_ERROR |
ALStatusCode: DC Sync IO error |
|
0xC0D50034 |
ECM_ERROR_ALSTATCODE_DC_SYNC_TIMEOUT_ERROR |
ALStatusCode: DC Sync Timeout Error |
|
0xC0D50035 |
ECM_ERROR_ALSTATCODE_DC_INVALID_SYNC_CYCLE_TIME |
ALStatusCode: DC Invalid Sync Cycle Time |
|
0xC0D50036 |
ECM_ERROR_ALSTATCODE_DC_SYNC0_CYCLE_TIME |
ALStatusCode: DC Sync0 Cycle Time |
|
0xC0D50037 |
ECM_ERROR_ALSTATCODE_DC_SYNC1_CYCLE_TIME |
ALStatusCode: DC Sync1 Cycle Time |
|
0xC0D50041 |
ECM_ERROR_ALSTATCODE_MBX_AOE |
ALStatusCode: MBX_AOE |
|
0xC0D50042 |
ECM_ERROR_ALSTATCODE_MBX_EOE |
ALStatusCode: MBX_EOE |
|
0xC0D50043 |
ECM_ERROR_ALSTATCODE_MBX_COE |
ALStatusCode: MBX_COE |
|
0xC0D50044 |
ECM_ERROR_ALSTATCODE_MBX_FOE |
ALStatusCode: MBX_FOE |
|
0xC0D50045 |
ECM_ERROR_ALSTATCODE_MBX_SOE |
ALStatusCode: MBX_SOE |
|
0xC0D5004F |
ECM_ERROR_ALSTATCODE_MBX_VOE |
ALStatusCode: MBX_VOE |
|
0xC0D50050 |
ECM_ERROR_ALSTATCODE_EEPROM_NO_ACCESS |
ALStatusCode: EEPROM no access |
|
0xC0D50051 |
ECM_ERROR_ALSTATCODE_EEPROM_ERROR |
ALStatusCode: EEPROM error |
|
0xC0D50060 |
ECM_ERROR_ALSTATCODE_SLAVE_RESTARTED_LOCALLY |
ALStatusCode: Slave restarted locally |
|
0xC0D50061 |
ECM_ERROR_ALSTATCODE_DEVICE_IDENTIFICATION_VALUE_UPDATED |
ALStatusCode: Device identificatin value updated |
|
0xC0D500F0 |
ECM_ERROR_ALSTATCODE_APPLICATION_CONTROLLER_AVAILABLE |
ALStatusCode: Application controller available |
|
0xC0D58000 |
ECM_ERROR_ALSTATCODE_VENDOR_SPECIFIC_CODE_START |
Begin of vendor-specific ALStatusCode mapping |
|
0xC0D5FFFF |
ECM_ERROR_ALSTATCODE_VENDOR_SPECIFIC_CODE_END |
End of vendor-specific ALStatusCode mapping |
|
0xC0D60001 |
ECM_ERROR_IF_COE_SUPPORT_NOT_AVAILABLE |
CoE support is not configured |
|
0xC0D60002 |
ECM_ERROR_IF_SOE_SUPPORT_NOT_AVAILABLE |
SoE support is not configured |
|
0xC0D60003 |
ECM_ERROR_IF_FOE_SUPPORT_NOT_AVAILABLE |
FoE support is not configured |
|
0xC0D60004 |
ECM_ERROR_IF_AOE_SUPPORT_NOT_AVAILABLE |
AoE support is not configured |
|
0xC0D60005 |
ECM_ERROR_IF_INVALID_TRANSPORT_TYPE |
Invalid transfer type |
|
0xC0D60006 |
ECM_ERROR_IF_SOE_INVALID_DRIVE_NO |
SoE: Invalid drive number |
|
0xC0D60007 |
ECM_ERROR_IF_SOE_INVALID_ELEMENT_FLAGS |
SoE: invalid element flags |
|
0xC0D60008 |
ECM_ERROR_IF_INVALID_SOE_TRANSFER_ID |
SoE: Invalid transfer ID |
|
0xC0D60009 |
ECM_ERROR_IF_TRANSFER_ABORTED |
Transfer aborted |
|
0xC0D6000A |
ECM_ERROR_IF_OUT_OF_PACKETS |
Out of packets |
|
0xC0D6000B |
ECM_ERROR_IF_OUT_OF_TRANSFER_CONTEXTS |
Out of transfer contexts |
|
0xC0D6000C |
ECM_ERROR_IF_INVALID_SUBINDEX_FOR_COMPLETE_ACCESs |
CoE: Invalid subindex for Complete Access |
|
0xC0D6000D |
ECM_ERROR_IF_INVALID_COE_TRANSFER_ID |
CoE: Invalid transfer ID |
|
0xC0D6000E |
ECM_ERROR_IF_INVALID_COE_SDOINFO_LISTTYPE |
CoE: Invalid SDOINFO ListType |
|
0xC0D6000F |
ECM_ERROR_IF_FILE_READ_ERROR |
File Read Error |
|
0xC0D60010 |
ECM_ERROR_IF_COULD_NOT_OPEN_FILE |
Could not open file |
|
0xC0D60011 |
ECM_ERROR_IF_INVALID_CONFIG_NXD |
Invalid config.nxd detected |
|
0xC0D60012 |
ECM_ERROR_IF_CONFIG_NXD_WITHOUT_SLAVES |
Config.nxd does not contain any slaves |
|
0xC0D60013 |
ECM_ERROR_IF_INVALID_FILE_NAME |
Invalid file name |
|
0xC0D60014 |
ECM_ERROR_IF_INVALID_FOE_TRANSFER_ID |
Invalid FoE transfer id |
|
0xC0D60015 |
ECM_ERROR_IF_INVALID_GET_TOPOLOGY_TRANSFER_ID |
Invalid GetTopology transfer id |