|
This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |




DANGER

Exceeding the permitted process or supply voltage range (< -35 V DC or > +35 V DC) could lead to unrecoverable damage of the system.
|
Data |
Value |
Unit |
|---|---|---|
|
Number of channels per module (transistor outputs) |
8 |
|
|
Terminals of reference potential for all outputs (minus pole of the process supply voltage, signal name ZP) |
1.9 ... 4.9 |
|
|
Terminals of common power supply voltage for all outputs (plus pole of the process supply voltage, signal name UP) |
1.8 ... 4.8 |
|
|
Output voltage for signal 1 |
UP - 3 |
V |
|
Output delay (0 ➔ 1 or 1 ➔ 0): 5 mA output current |
1 |
ms |
|
Output delay (0 ➔ 1 or 1 ➔ 0): 500 mA output current |
4 |
ms |
|
Ability to switch a capacitive load of at least |
300 |
µF |
|
Ability to switch an inductive load of at least |
1 |
H |
Output current
|
Data |
Value |
Unit |
|---|---|---|
|
Rated value, per channel at UP = 24 V |
500 |
mA |
|
Maximum value (all channels together) |
4 |
A |
|
Leakage current with signal 0 |
< 0.5 |
mA |
|
Short-circuit proof/overload proof |
yes |
|
|
Overload message (channel passivation), I > 0.7 A |
yes |
|
|
Output current limitation (automatic reactivation after short-circuit/overload) |
yes |
|
|
Resistance to feedback against 24 V signal connection |
yes |
|
|
Demagnetization by internal suppressor diodes when switching off inductive loads |
yes |
|
|
Rated protection fuse on UP |
4.5 |
A |
Cable length
|
Data |
Value |
Unit |
|---|---|---|
|
Max. cable length, shielded |
1000 |
m |
|
Max. cable length, unshielded |
600 |
m |