-
8 digital inputs 24 V DC (I0 ... I7) in 1 group
-
8 digital transistor outputs 24 V DC (O0 ... O7) in 1 group
-
Group-wise galvanically isolated

- 1
-
I/O bus
- 2
-
8 yellow LEDs to display the signal states of the inputs I0 ... I7
- 3
-
8 yellow LEDs to display the signal states of the outputs O0 ... O7
- 4
-
Terminal number
- 5
-
Allocation of signal name
- 6
-
Terminal block for input signals (9-pin)
- 7
-
Terminal block for output signals (11-pin)
- 8
-
2 holes for wall-mounting with screws
- 9
-
DIN rail
- 10
-
QR code for datasheet
-
Intended purpose
-
Functionality
-
Connections
-
I/O configuration
-
Parameterization
-
Diagnosis
-
State LEDs
-
Technical data
-
Dimensions
-
Ordering data