-
8 digital inputs 120/230 V AC
-
4 relay outputs with one change-over contacts each
-
Module-wise galvanically isolated

- 1
-
I/O bus
- 2
-
Allocation between terminal number and signal name
- 3
-
8 yellow LEDs to display the signal states at the digital inputs (I0 ... I7)
- 4
-
4 yellow LEDs to display the signal states at the digital relay outputs (R0 ... R3)
- 5
-
1 green LED to display the state of the process supply voltage UP
- 6
-
2 red LEDs to display errors
- 7
-
Label
- 8
-
Terminal unit
- 9
-
DIN rail
-
Sign for XC version
-
Intended purpose
-
Functionality
-
Connections
-
Internal data exchange
-
I/O configuration
-
Parameterization
-
State LEDs
-
Technical data
-
Dimensions
-
Ordering data