-
8 digital normally open relay outputs 24 V DC / 24 V AC or 100 V AC ... 240 V AC, 2 A max. (NO0 ... NO7) in 2 groups
-
Group-wise galvanically isolated
1
I/O bus
2
8 yellow LEDs to display the signal states of the outputs O0 ... O7
3
Terminal number
4
Allocation of signal name
5
Terminal block for output signals (11-pin)
6
2 holes for wall-mounting with screws
7
DIN rail
-
Intended purpose
-
Functionality
-
Connections
-
I/O configuration
-
Parameterization
-
Diagnosis
-
State LEDs
-
Technical data
-
Dimensions
-
Ordering data