-
8 digital outputs 24 V DC (O0 ... O7) in 2 groups without short circuit and without overload protection.
-
Module and group-wise galvanically isolated
-
XC version for use in extreme ambient conditions available

- 1
-
I/O bus
- 2
-
Allocation between terminal number and signal name
- 3
-
8 yellow LEDs to display the signal states of the outputs O0 ... O7
- 4
-
3 green LEDs to display the states of the process supply voltage UP, UP3 and UP4
- 5
-
2 red LEDs to display errors
- 6
-
Label
- 7
-
Terminal unit
- 8
-
DIN-rail
-
Sign for XC version
-
Intended purpose
-
Functionality
-
Connections
-
Internal data exchange
-
I/O configuration
-
Parameterization
-
State LEDs
-
Technical data
-
Dimensions
-
Ordering data