-
16 digital inputs 100 ... 240 V AC (I0 ... I15) in 2 groups
-
Module-wise galvanically isolated

- 1
-
I/O bus
- 2
-
16 yellow LEDs to display the signal states of the inputs I0 ... I15
- 3
-
Terminal number
- 4
-
Allocation of signal name
- 5
-
Terminal block for input signals (9-pin)
- 6
-
Terminal block for input signals (11-pin)
- 7
-
2 holes for wall-mounting with screws
- 8
-
DIN rail
-
Intended purpose
-
Functionality
-
Connections
-
I/O configuration
-
Parameterization
-
Diagnosis
-
State LEDs
-
Technical data
-
Dimensions
-
Ordering data