-
8 digital inputs 100 ... 240 V AC (I0 ... I7) in 8 groups
-
Module-wise galvanically isolated
1
I/O bus
2
8 yellow LEDs to display the signal states of the inputs I0 ... I7
3
Terminal number
4
Allocation of signal name
5
Terminal block for input signals (9-pin)
6
Terminal block for input signals (11-pin)
7
2 holes for wall-mounting with screws
8
DIN rail
-
Intended purpose
-
Functionality
-
Connections
-
Internal data exchange
-
I/O configuration
-
Parameterization
-
Diagnosis
-
State LEDs
-
Technical data
-
Dimensions
-
Ordering data