-
16 configurable digital inputs/outputs in 1 group, 24 V DC
-
Module-wise galvanically isolated
1
I/O bus
2
16 yellow LEDs to display the states of the inputs/outputs C0 ... C15
3
Terminal number
4
Allocation of signal name
5
Terminal block for input and output signals (9-pin)
6
Terminal block for input and output signals (11-pin)
7
2 holes for wall-mounting with screws
8
DIN rail
-
Intended purpose
-
Functionality
-
Connections
-
I/O configuration
-
Parameterization
-
Diagnosis
-
State LEDs
-
Technical data
-
Dimensions
-
Ordering data