-
8 digital inputs 24 V DC, 16 configurable digital inputs/outputs
-
Module-wise galvanically isolated
-
Fast counter
-
XC version for usage in extreme ambient conditions available
1
I/O bus
2
Allocation between terminal number and signal name
3
8 yellow LEDs to display the signal states of the digital inputs I0 ... I7
4
16 yellow LEDs to display the signal states of the digital inputs/outputs C8 ... C23
5
2 rotary switches to set the module's address (00d ... 99d)
6
1 green LED to display the process voltage UP
7
3 red LEDs to display errors
8
4 system LEDs
9
Label
10
Terminal unit
11
DIN rail
Sign for XC version
-
Intended purpose
-
Functionality
-
Connections
-
CS31 bus connections
-
Internal data exchange
-
Addressing
-
DC551-CS31 limitations
-
I/O configuration
-
Parameterization
-
Structure of the diagnosis block of the DC551-CS31
-
Diagnosis
-
Status LEDs
-
Technical data
-
Dimensions
-
Ordering data