-
24 configurable digital inputs/outputs
-
Module-wise galvanically isolated
-
Fast counter
-
XC version for use in extreme ambient conditions available
![DC523-01](media/img901f3b73e388ae300a33139000eba54e_2_--_--_PNG96.png)
- 1
-
I/O bus
- 2
-
Allocation between terminal number and signal name
- 3
-
Sensor power supply 24 V DC / 0.5 A
- 4
-
24 yellow LEDs to display the signal states at the digital inputs/outputs (C0 ... C23)
- 5
-
1 green LED to display the status of the process supply voltage UP
- 6
-
4 red LEDs to display errors
- 7
-
Label
- 8
-
Terminal unit
- 9
-
DIN rail
-
Sign for XC version
-
Intended purpose
-
Functionality
-
Connections
-
Internal data exchange
-
I/O configuration
-
Parameterization
-
State LEDs
-
Technical data
-
Dimensions
-
Ordering data