-
16 digital outputs, 24 V DC, 0.5 A max.
-
8 configurable digital inputs/outputs 24 V DC, 0.5 A max.
-
4 analog inputs, voltage, current and RTD, resolution 12 bits including sign
-
2 analog outputs, voltage and current, resolution 12 bits including sign
-
Fast counter
-
Module-wise galvanically isolated
-
XC version for use in extreme ambient conditions available

- 1
-
I/O bus
- 2
-
Allocation between terminal number and signal name
- 3
-
16 yellow LEDs to display the signal states of the digital outputs DO0 ... DO15
- 4
-
4 yellow LEDs to display the signal states of the analog inputs AI0 ... AI3
- 5
-
2 yellow LEDs to display the signal states of the analog outputs AO0 ... AO1
- 6
-
8 yellow LEDs to display the signal states of the configurable digital inputs/outputs DC16 ... DC23
- 7
-
1 green LED to display the state of the process supply voltage UP
- 8
-
4 red LEDs to display errors
- 9
-
Label
- 10
-
Terminal unit
- 11
-
DIN rail
-
Sign for XC version
-
Intended purpose
-
Functionality
-
Connections
-
Internal data exchange
-
I/O configuration
-
Parameterization
-
Diagnosis
-
State LEDs
-
Measuring ranges
-
Technical data
-
Dimensions
-
Ordering data