|
Parameter |
Value |
|
|---|---|---|
|
Number of channels per module |
16 |
|
|
Distribution of the channels into groups |
2 groups of 8 channels |
|
|
Terminals of the channels DI0 ... DI7 |
Terminals 1.0 ... 1.7 |
|
|
Terminals of the channels DI8 ... DI15 |
Terminals 2.0 ... 2.7 |
|
|
Reference potential for all inputs |
Terminals 1.9 ... 3.9 (negative pole of the supply voltage, signal name ZP) |
|
|
Indication of the input signals |
1 yellow LED per channel, the LED is ON when the input signal is high (signal 1) |
|
|
Monitoring point of input indicator |
LED is part of the input circuitry |
|
|
Input type (according EN 61131-2) |
Type 1 |
|
|
Input delay (0->1 or 1->0) |
Typ. 0.1 ms, configurable from 0.1...32 ms |
|
|
Input signal voltage |
24 V DC |
|
|
0-Signal |
-3 V ... +5 V |
|
|
Undefined Signal |
> +5 V ... < +15 V |
|
|
1-Signal |
+15 V ... +30 V |
|
|
Ripple with signal 0 |
Within -3 V ... +5 V |
|
|
Ripple with signal 1 |
Within +15 V ... +30 V |
|
|
Input current per channel |
||
|
Input voltage +24 V |
Typ. 5 mA |
|
|
Input voltage +5 V |
> 1 mA |
|
|
Input voltage +15 V |
> 2 mA |
|
|
Input voltage +30 V |
< 8 mA |
|
|
Max. cable length |
||
|
Shielded |
1000 m |
|
|
Unshielded |
600 m |
|