Connection of resistance thermometers in 3-wire configuration to the analog inputsPermalink

When resistance thermometers (Pt100, Pt1000, Ni1000) are used, a constant current must flow through them to build the necessary voltage drop for the evaluation. For this, the module DA501 provides a constant current source which is multiplexed over the max. 4 analog input channels.

Fig. 88: Connection of resistance thermometers in 3-wire configuration to the analog inputs (AI0 ... AI3)

DA501-06

With 3-wire configuration, 2 adjacent analog channels belong together (e. g. the channels 0 and 1). In this case, both channels are configured according to the desired operating mode. The lower address must be the even address (channel 0), the next higher address must be the odd address (channel 1).

The constant current of one channel flows through the resistance thermometer. The constant current of the other channel flows through one of the cores. The module calculates the measured value from the two voltage drops and stores it under the input with the higher channel number (e. g. I1).

In order to keep measuring errors as small as possible, it is necessary to have all the involved conductors in the same cable. All the conductors must have the same cross section.

The following measuring ranges can be configured⮫ “Parameterization”:

Pt100

-50 °C ... +400 °C

3-wire configuration, 2 channels used

Pt1000

-50 °C ... +400 °C

3-wire configuration, 2 channels used

Ni1000

-50 °C ... +150 °C

3-wire configuration, 2 channels used

The function of the LEDs is described under Diagnosis and displays / Displays.

0

The module DA501 performs a linearization of the resistance characteristic.

To avoid error messages from unused analog input channels, configure them as "unused".