-
PROFINET IO device
-
Integrated 2-port switch
-
XC version for use in extreme ambient conditions available
1
5 LEDs for state display
2
2 rotary switches for setting the IO device identifier
3
Label
4
2 communication interfaces RJ45 (PNIO1 and PNIO2)

Sign for XC version
The communication module is for PROFINET RT communication.
The PROFINET communication module includes an internal Ethernet switch. The connection to the Ethernet can be established directly to the communication module. An additional switch is not necessary.
The communication module is configured via the dual-port memory by means of a system configurator. The configuration is saved on a non-volatile flash EPROM memory.
For use in extreme ambient conditions (e.g. wider temperature and humidity range), a special XC version of the device is available.
CM589-PNIO(-4)
CM589-PNIO(-4)
CM589-PNIO supports one application relation to communicate to one single PROFINET IO controller.
CM589-PNIO-4 supports 4 application relations to communicate to up to 4 PROFINET IO controllers in parallel using PROFINET Shared Device technology.
-
Functionality
-
Connections
-
Addressing
-
State LEDs
-
Technical data
-
Dimensions
-
Ordering data
