Bus cable
|
Bus line |
|
|---|---|
|
Construction |
2 cores, twisted, with common shield |
|
Conductor cross section |
> 0.22 mm² (24 AWG) |
|
Twisting rate |
> 10 per meter (symmetrically twisted) |
|
Core insulation |
Polyethylene (PE) |
|
Resistance per core |
< 100 Ω/km |
|
Characteristic impedance |
ca. 120 Ω (100 Ω ... 150 Ω) |
|
Capacitance between the cores |
< 55 nF/km (if higher, the max. bus length must be reduced) |
|
Terminating resistors |
120 Ω ¼ W at both line ends |
|
Remarks |
Commonly used telephone cables with PE insulation and a core diameter of > 0.8 mm are usually sufficient. |
|
Cables with PVC core insulation and core diameter of 0.8 mm can be used up to a length of approx. 250 m. In this case, the bus terminating resistor is approx. 100 Ω. |
|