The PROFINET communication interface module CI501-PNIO is used as decentralized I/O module in PROFINET networks. The network connection is performed via 2 RJ45 connectors which are integrated in the terminal unit. The communication interface module contains 22 I/O channels with the following properties:
-
4 analog inputs (1.0 ... 1.3), configurable as:
-
-10 V ... +10 V
-
0 V ... +10 V
-
-10 V ... +10 V (differential voltage)
-
0 mA ... 20 mA
-
4 mA ... 20 mA
-
Pt100 , Pt1000, Ni1000 (for each 2-wire and 3-wire)
-
24 V digital input function
-
-
2 analog outputs (1.5 ... 1.6), configurable as:
-
-10 V ... +10 V
-
0 mA ... 20 mA
-
4 mA ... 20 mA
-
-
8 digital inputs 24 V DC in 1 group (2.0 ... 2.7)
-
8 digital transistor outputs 24 V DC (0.5 A max.) in 1 group (3.0 ... 3.7)
-
Resolution of the analog channels: 12 bits
The inputs/outputs are galvanically isolated from the Ethernet network. There is no potential separation between the channels. The configuration of the analog inputs/outputs is performed by software.
For usage in enhanced ambient conditions (e.g. wider temperature and humidity range), a special XC version of the device is available.