-
8 digital inputs 24 V DC
-
8 configurable digital inputs/outputs 24 V DC
-
4 analog inputs (resolution 12 bits plus sign)
-
2 analog outputs (resolution 12 bits plus sign)
-
CS31 bus connection
-
Module-wise galvanically isolated
-
Fast counter
-
XC version for usage in extreme ambient conditions available
1
I/O bus
2
4 system LEDs
3
Allocation between terminal number and signal name
4
8 yellow LEDs to display the signal states of the digital inputs DI0 ... DI7
5
4 yellow LEDs to display the signal states of the analog inputs AI0 ... AI3
6
2 yellow LEDs to display the signal states of the analog outputs AO0 ... AO1
7
8 yellow LEDs to display the signal states of the configurable digital inputs/outputs DC8 ... DC15
8
2 rotary switches to set the module's address (00d ... 99d)
9
1 green LED to display the process voltage UP
10
3 red LEDs to display errors
11
Label
12
Terminal unit
13
DIN rail
Sign for XC version
-
Intended purpose
-
Functionality
-
Connections
-
CS31 bus connections
-
Internal data exchange
-
I/O configuration
-
Addressing
-
Parameterization
-
Diagnosis
-
State LEDs
-
Measuring ranges
-
Technical data
-
Dimensions
-
Ordering data