The AC500 and S500 system data is applicable to the standard version.
The AC500-XC system data is applicable to the XC version.
Only deviating specifications are therefore described here.
The technical data is also applicable to the XC version.
|
Parameter |
Value |
|
|---|---|---|
|
Interface |
Ethernet |
|
|
Protocol |
Modbus TCP |
|
|
Power supply |
From the process supply voltage UP |
|
|
Supply of the electronic circuitry of the I/O expansion modules attached |
Through the I/O bus interface (I/O bus) |
|
|
Rotary switches |
for setting the last BYTE of the IP (00h to FFh) |
|
|
Analog inputs |
4 (configurable via software) |
|
|
Analog outputs |
2 (configurable via software) |
|
|
Digital inputs |
8 (24 V DC; delay time configurable via software) |
|
|
Digital outputs |
8 (24 V DC, 0.5 A max.) |
|
|
Process supply voltages UP/UP3 |
||
|
Rated value |
24 V DC (for inputs and outputs) |
|
|
Max. load for the terminals |
10 A |
|
|
Protection against reversed voltage |
Yes |
|
|
Rated protection fuse on UP/UP3 |
10 A fast |
|
|
Galvanic isolation |
Ethernet interface against the rest of the module |
|
|
Inrush current from UP (at power up) |
On request |
|
|
Current consumption via UP (normal operation) |
0.2 A |
|
|
Current consumption via UP3 |
0.06 A + 0.5 A max. per output |
|
|
Connections |
Terminals 1.8 and 2.8 for +24 V (UP) Terminal 3.8 for +24 V (UP3) Terminals 1.9, 2.9 and 3.9 for 0 V (ZP) |
|
|
Max. power dissipation within the module |
6 W |
|
|
Number of digital inputs |
8 |
|
|
Number of digital outputs |
8 |
|
|
Number of analog inputs |
4 |
|
|
Number of analog outputs |
2 |
|
|
Reference potential for all digital inputs and outputs |
Negative pole of the supply voltage, signal name ZP |
|
|
Ethernet |
10/100 base-TX, internal switch, 2 x RJ45 socket |
|
|
Setting of the IP address |
With ABB IP config tool and 2 rotary switches at the front side of the module |
|
|
Operation and error displays |
32 LEDs (totally) |
|
|
Weight (without terminal unit) |
Ca. 125 g |
|
|
Mounting position |
Horizontal mounting or Vertical mounting with derating (output load reduced to 50 % at +40 °C per group) |
|
|
Extended ambient temperature (XC version) |
> +60 °C on request |
|
|
Cooling |
The natural convection cooling must not be hindered by cable ducts or other parts in the control cabinet. |
|
|
LED displays |
For system displays, signal states, errors and power supply |
|
|
External supply voltage |
Via terminals ZP, UP and UP3 (process supply voltage 24 V DC) |
|
|
Required terminal unit |
TU507 or TU508 ⮫ “TU507-ETH and TU508-ETH for Ethernet communication interface modules” |
|




NOTICE

All I/O channels (digital and analog) are protected against reverse polarity, reverse supply, short circuit and temporary overvoltage up to 30 V DC.
Multiple overloads
Multiple overloads
With multi-channel modules, there are no effects of multiple overloads as each digital output channel is individually protected by an internal intelligent high-side switch.