-
4 analog inputs (resolution 12 bits including sign)
-
2 analog outputs (resolution 12 bits including sign)
-
8 digital inputs 24 V DC
-
8 digital outputs 24 V DC, 0.5 A max.
-
Cam switch functionality (see also Extended Cam Switch Library)
-
Extended Cam switch functionality *) (see also Extended Cam Switch Library)
-
Module-wise galvanically isolated - Expandability with up to 10 S500 I/O Modules *)
*) Applicable for device index C0 and above.
1
I/O bus
2
Allocation between terminal number and signal name
3
6 yellow LEDs to display the signal states of the analog inputs/outputs (AI0 ... AI3, AO0 ... AO1)
4
8 yellow LEDs to display the signal states of the digital inputs (DI0 ... DI7)
5
8 yellow LEDs to display the signal states of the digital outputs (DO0 ... DO7)
6
2 green LEDs to display the supply voltage UP and UP3
7
3 red LEDs to display errors (CH-ERR1, CH-ERR2, CH-ERR3)
8
5 system LEDs: PWR/RUN, NET, DC, S-ERR, I/O-Bus
9
2 rotary switches (reserved for future extensions)
10
Label
11
Ethernet interfaces (ETH1, ETH2) on the terminal unit
12
Terminal unit
13
DIN rail
-
Intended purpose
-
Functionality
-
Connections
-
Internal data exchange
-
Addressing
-
I/O configuration
-
Parameterization
-
Diagnosis
-
State LEDs
-
Measuring ranges
-
Technical data
-
Dimensions
-
Ordering data