-
8 digital inputs 24 V DC
-
8 digital outputs 24 V DC, 0.5 A max.
-
8 configurable digital inputs/outputs 24 V DC, 0.5 A max.
-
Module-wise galvanically isolated
-
Fast counter
-
XC version for usage in extreme ambient conditions available
![ci502-01](media/imge203cbc2e388877e0a33139000eba54e_2_--_--_PNG96.png)
- 1
-
I/O bus
- 2
-
Allocation between terminal number and signal name
- 3
-
8 yellow LEDs to display the signal states of the digital configurable inputs/outputs (DC0 ... DC7)
- 4
-
8 yellow LEDs to display the signal states of the digital inputs (DI8 ... DI15)
- 5
-
8 yellow LEDs to display the signal states of the digital outputs (DO8 ... DO15)
- 6
-
2 green LEDs to display the process supply voltage UP and UP3
- 7
-
3 red LEDs to display errors (CH-ERR1, CH-ERR2, CH-ERR3)
- 8
-
5 system LEDs: PWR/RUN, STA1 ETH, STA2 ETH, S-ERR, I/O-Bus
- 9
-
Label
- 10
-
2 rotary switches for setting the I/O device identifier
- 11
-
Ethernet interfaces (ETH1, ETH2) on the terminal unit
- 12
-
Terminal unit
- 13
-
DIN rail
-
Sign for XC version
-
Intended purpose
-
Functionality
-
Connections
-
Internal data exchange
-
Addressing
-
I/O configuration
-
Parameterization
-
Diagnosis
-
State LEDs
-
Technical data
-
Dimensions
-
Ordering data