|
Byte Number |
Description |
Possible Values |
|---|---|---|
|
1 |
Diagnosis Byte, slot number |
31 = CI501-PNIO (e. g. error at integrated 8 DI / 8 DO) 1 = 1st connected S500 I/O module ... 10 = 10th connected S500 I/O module |
|
2 |
Diagnosis Byte, module number |
According to the I/O bus specification passed on by modules to the fieldbus master |
|
3 |
Diagnosis Byte, channel |
According to the I/O bus specification passed on by modules to the fieldbus master |
|
4 |
Diagnosis Byte, error code |
According to the I/O bus specification Bit 7 and bit 6, coded error class 0 = E1 1 = E2 2 = E3 3 = E4 Bit 0 to bit 5, coded error description |
|
5 |
Diagnosis Byte, flags |
According to the I/O bus specification Bit 7: 1 = coming error Bit 6: 1 = leaving error |
In cases of short circuit or overload, the digital outputs are turned off. The modules performs reactivation automatically. Thus an acknowledgement of the errors is not necessary. The error message is stored via the LED.
|
E1 ... E4 |
d1 |
d2 |
d3 |
d4 |
Identifier 000 ... 063 |
AC500-Display |
<− Display in |
|
|---|---|---|---|---|---|---|---|---|
|
Class |
Comp |
Dev |
Mod |
Ch |
Err |
PS501 PLC Browser |
||
|
Byte 4 Bit 6 ... 7 |
- |
Byte 1 |
Byte 2 |
Byte 3 |
Byte 4 Bit 0 ... 5 |
PNIO diagnosis block |
||
|
Class |
Interface |
Device |
Module |
Channel |
Error- Identifier |
Error message |
Remedy |
|
|
1) |
2) |
3) |
||||||
|
Module errors |
||||||||
|
3 |
- |
31 |
31 |
31 |
19 |
Checksum error in the I/O module |
Replace I/O module |
|
|
3 |
- |
31 |
31 |
31 |
3 |
Timeout in the I/O module |
||
|
3 |
- |
31 |
31 |
31 |
40 |
Different hard-/firmware versions in the module |
||
|
3 |
- |
31 |
31 |
31 |
43 |
Internal error in the module |
||
|
3 |
- |
31 |
31 |
31 |
36 |
Internal data exchange failure |
||
|
3 |
- |
31 |
31 |
31 |
9 |
Overflow diagnosis buffer |
Restart |
|
|
3 |
- |
31 |
31 |
31 |
26 |
Parameter error |
Check master |
|
|
3 |
- |
31 |
31 |
31 |
11 |
Process voltage UP too low |
Check process supply voltage |
|
|
3 |
- |
31 |
31 |
31 |
45 |
No process voltage UP |
Check process supply voltage |
|
|
3 |
- |
31/1...10 |
31 |
31 |
17 |
No communication with I/O module |
Replace I/O module |
|
|
3 |
- |
1...10 |
31 |
31 |
32 |
Wrong I/O module type on socket |
Replace I/O module / Check configuration |
|
|
4 |
- |
1...10 |
31 |
31 |
31 |
At least one module does not support failsafe function |
Check modules and parameterization |
|
|
4 |
- |
1...10 |
31 |
5 |
8 |
I/O module removed from hot swap terminal unit or defective module on hot swap terminal unit 9) |
Plug I/O module, replace I/O module |
|
|
4 |
- |
1...10 |
31 |
5 |
28 |
Wrong I/O module plugged on hot swap terminal unit 9) |
Remove wrong I/O module and plug projected I/O module |
|
|
4 |
- |
1...10 |
31 |
5 |
42 |
No communication with I/O module on hot swap terminal unit 9) |
Replace I/O module |
|
|
4 |
- |
1...10 |
31 |
5 |
54 |
I/O module does not support hot swap 8) 9) |
Power off system and replace I/O module |
|
|
4 |
- |
1...10 |
31 |
6 |
8 |
Hot swap terminal unit configured but not found |
Replace terminal unit by hot swap terminal unit |
|
|
4 |
- |
1...10 |
31 |
6 |
42 |
No communication with hot swap terminal unit 9) |
Restart, if error persists replace terminal unit |
|
|
4 |
- |
31 |
31 |
31 |
46 |
Voltage feedback on activated digital outputs DO0...DO7 on UP3 4) |
Check terminals |
|
|
4 |
- |
31/1...10 |
31 |
31 |
34 |
No response during initialization of the I/O module |
Replace I/O module |
|
|
4 |
- |
31 |
31 |
31 |
11 |
Process voltage UP3 too low |
Check process supply voltage |
|
|
4 |
1...6 |
255 |
2 |
0 |
45 |
The connected Communication Module has no connection to the network |
Check cabeling |
|
|
4 |
- |
31 |
31 |
31 |
45 |
No process voltage UP3 |
Check process supply voltage |
|
|
4 |
- |
31 |
31 |
31 |
10 |
Voltage overflow on outputs (above UP3 level) 5) |
Check terminals/ check process supply voltage |
|
|
Channel error digital |
||||||||
|
4 |
- |
31 |
2 |
0...7 |
46 |
Externally voltage detected at digital output DO0...DO7 6) |
Check terminals |
|
|
4 |
- |
31 |
2 |
0...7 |
47 |
Short circuit at digital output 7) |
Check terminals |
|
|
Channel error analog |
||||||||
|
4 |
- |
31 |
1 |
0...3 |
48 |
Analog value overflow or broken wire at an analog input |
Check value or check terminals |
|
|
4 |
- |
31 |
1 |
0...3 |
7 |
Analog value underflow at an analog input |
Check value |
|
|
4 |
- |
31 |
1 |
0...3 |
47 |
Short circuit at an analog input |
Check terminals |
|
|
4 |
- |
31 |
3 |
0...1 |
4 |
Analog value overflow at an analog output |
Check output value |
|
|
4 |
- |
31 |
3 |
0...1 |
7 |
Analog value underflow at an analog output |
Check output value |
|
Remarks:
|
1) |
In AC500 the following interface identifier applies: "-" = Diagnosis via bus-specific function blocks; 0 ... 4 or 10 = Position of the communication module;14 = I/O bus; 31 = Module itself The identifier is not contained in the CI501-PNIO diagnosis block. |
|
2) |
With "Device" the following allocation applies: 31 = Module itself; 1 ... 10 = Expansion module |
|
3) |
With "Module" the following allocation applies: 31 = Module itself Module type (1 = AI, 2 = DO, 3 = AO) |
|
4) |
This message appears, if externally voltages at one or more terminals DO0 ... DO7 cause that other digital outputs are supplied through that voltage. All outputs of the apply digital output groups will be turned off for 5 seconds. The diagnosis message appears for the whole output group. |
|
5) |
The voltage on digital outputs DO0 ... DO7 has overrun the process supply voltage UP3. Diagnosis message appears for the whole module. |
|
6) |
This message appears, if the output of a channel DO0 ... DO7 should be switched on while an externally voltage is connected. In this case the start up is disabled, as long as the externally voltage is connected. Otherwise this could produce reverse voltage from this output to other digital outputs. This diagnosis message appears per channel. |
|
7) |
Short circuit: After a detected short circuit, the output is deactivated for 100 ms. Then a new start up will be executed. This diagnosis message appears per channel. |
|
8) |
In case of an I/O module doesn’t support hot swapping, do not perform any hot swap operations (also not on any other terminal units (slots)) as modules may be damaged or I/O bus communication may be disturbed. |
|
9) |
Diagnosis for hot swap available as of version index F0. |