The module reads the position of the rotary switches only during power-up, i.e. changes of the switch position during operation will have no effect until the next module initialization.
The IP address of the CI521-MODTCP Module can be set with the "ABB IP Configuration Tool".
⮫ “Configuration of the IP settings with the IP configuration tool”
If the last byte of the IP is set to 0, the address switch will be used instead.
Address switch position 255 is mapped to fixed IP 192.168.0.254 independent of other stored settings. This is a backup so the module can always get a valid IP address and can be configured by the “ABB IP Configuration Tool”.
Address switch position 0 is mapped to last byte equal 1 and DHCP enabled.
The factory setting for the IP is 192.168.0.x (last byte is address switch).