-
8 channels configurable for voltage and current
-
Resolution: 16 bit including sign
-
Analog output signal ranges:
-
-10 V ... +10 V
-
0 mA ... 20 mA
-
4 mA ... 20 mA
-
-
Module-wise galvanically isolated
-
XC version available for use in extreme ambient conditions
1
I/O bus
2
Allocation between terminal number and signal name
3
Yellow LEDs to display the signal states of the channels
4
Sign for XC version
5
1 green LED to display the state of the process supply voltage UP
6
DIN rail
7
1 red LED to display errors
8
Label
9
QR code for ABB access
10
Terminal unit
Consider the safety instructions
Consider the safety instructions
In the description, special attention must be paid to designs using galvanic isolation, grounding and EMC measures for the reasons stated. Consider the safety instructions for AC500 product family.
-
Intended use
-
Connections
-
Parameterization
-
Diagnosis
-
State LEDs
-
Representation of the signal ranges
-
Technical data
-
Dimensions
-
Ordering data