|
E1 ... E4 |
d1 |
d2 |
d3 |
d4 |
Identifier 000 ... 063 |
AC500 display |
<− Display in |
|
|---|---|---|---|---|---|---|---|---|
|
Class |
Comp |
Dev |
Mod |
Ch |
Err |
AB SW |
||
|
Byte 6 Bit 6 ... 7 |
- |
Byte 3 |
Byte 4 |
Byte 5 |
Byte 6 Bit 0 ... 5 |
PNIO diagnosis block |
||
|
Class |
Interface |
Device |
Module |
Channel |
Error Identifier |
Error message |
Remedy |
|
|
1) |
2) |
3) |
4) |
|||||
|
Module error |
||||||||
|
3 |
14 |
1 ... 10 |
31 |
31 |
19 |
Checksum error in the I/O module |
Replace I/O module |
|
|
11 / 12 |
ADR |
1 ... 10 |
||||||
|
3 |
14 |
1 ... 10 |
31 |
31 |
9 |
Overflow diagnosis buffer |
Restart |
|
|
11 / 12 |
ADR |
1 ... 10 |
||||||
|
3 |
14 |
1 ... 10 |
31 |
31 |
26 |
Parameter error |
Check master |
|
|
11 / 12 |
ADR |
1 ... 10 |
||||||
|
3 |
14 |
1 ... 10 |
31 |
31 |
11 |
Process voltage too low |
Check process voltage |
|
|
11 / 12 |
ADR |
1 ... 10 |
||||||
|
Channel error |
||||||||
|
4 |
14 |
1 ... 10 |
1 |
0...1 |
48 |
Analog value overflow at an analog input |
Check input value or terminal |
|
|
11 / 12 |
ADR |
1 ... 10 |
||||||
|
4 |
14 |
1 ... 10 |
1 |
0...1 |
7 |
Analog value underflow at an analog input |
Check input value |
|
|
11 / 12 |
ADR |
1 ... 10 |
||||||
Remarks:
|
1) |
In AC500 the following interface identifier applies: 14 = I/O bus, 11 = COM1 (e.g. CS31 bus), 12 = COM2. The PNIO diagnosis block does not contain this identifier. |
|
2) |
With "Device" the following allocation applies: 31 = module itself, 1 ... 10 = expansion module 1 ... 10, ADR = hardware address (e.g. of the DC551-CS31) |
|
3) |
With "Module" the following allocation applies dependent of the master: Module error: I/O bus or PNIO: 31 = module itself; COM1/COM2: 1 ... 10 = expansion 1...10 Channel error: I/O bus or PNIO = module type (1 = AI); COM1/COM2: 1 ... 10 = expansion 1 ... 10 |
|
4) |
In case of module errors, with channel "31 = Module itself" is output. |