-
4 configurable analog inputs (I0 ... I3) in 1 group
-
Resolution: 12 bits including sign (13 bits including sign for version E0 or later)
1
I/O bus
2
1 green LED to display power supply, 1 red LED to display error
3
Terminal number
4
Allocation of signal name
5
Terminal block for input signals (9-pin)
6
Terminal block for input signals (11-pin)
7
2 holes for wall-mounting with screws
8
DIN rail
9
QR code for datasheet
-
Intended purpose
-
Functionality
-
Connections
-
I/O configuration
-
Parameterization
-
Diagnosis
-
State LEDs
-
Measuring ranges
-
Technical data
-
Dimensions
-
Ordering data