Technical data of the analog inputsPermalink

Parameter

Value

Number of channels per module

16

Distribution of channels into groups

1 group of 16 channels

Input type

Bipolar (not with current or Pt100/ Pt1000/ Ni1000)

Galvanic isolation

Between the channels

No

Between the channels and I/O bus

Yes

Between the channels and process supply voltage (UP, ZP)

No

Configurability

0 V ... 10 V, -10 V ... +10 V, 0/4 mA ... 20 mA, Pt100/1000, Ni1000 (each input can be configured individually)

Channel input resistance

Voltage: > 100 kW

Current: ca. 330 W

Time constant of the input filter

Voltage: 100 µs

Current: 100 µs

Indication of the input signals

1 LED per channel

Conversion cycle

2 ms (for 16 inputs), with Pt/Ni... 1 s

Resolution

Range 0 V ... 10 V: 12 bits

Range -10 V ... +10 V: 12 bits including sign

Range 0 mA ... 20 mA: 12 bits

Range 4 mA ... 20 mA: 12 bits

Conversion error of the analog values caused by non-linearity, adjustment error at factory and resolution within the normal range

Typ.

±0.5 % of full scale

at +25 °C

Max.

±1 % of full scale (all ranges)

at 0 °C ... +60 °C or EMC disturbance

Effect of incorrect input terminal connection

Wrong or no signal detected, no damage up to 35 V

Unused voltage inputs

Are configured as "unused"

Unused current inputs

Have a low resistance, can be left open-circuited

Overvoltage protection

Yes