The represented resolution corresponds to 16 bits.
Range |
0 V ... 10 V |
-10 V ... +10 V |
0 mA ... 20 mA |
4 mA ... 20 mA |
Digital input |
Digital value |
|
---|---|---|---|---|---|---|---|
Decimal |
Hex. |
||||||
Overflow |
>11.7589 |
>11.7589 |
>23.5178 |
>22.8142 |
32767 |
7FFF |
|
Measured value too high |
11.7589 . . 10.0004 |
11.7589 : 10.0004 |
23.5178 : 20.0007 |
22.8142 : 20.0006 |
32511 : 27649 |
7EFF : 6C01 |
|
Normal range Normal range or measured value too low |
10.0000 : 0.0004 |
10.0000 : 0.0004 |
20.0000 : 0.0007 |
20.0000 : 4.0006 |
: : ON |
27648 : 1 |
6C00 : 0001 |
0.0000 |
0.0000 |
0 |
4 |
OFF |
0 |
0000 |
|
-0.0004 -1.7593 |
-0.0004 : : -10.0000 |
3.9994 1.1858 |
-1 -4864 : -27648 |
FFFF ED00 : 9400 |
|||
Measured value too low |
-10.0004 : -11.7589 |
-27649 : -32512 |
93FF : 8100 |
||||
Underflow |
<-1.7593 |
<-11.7589 |
<0.0000 |
<1.1858 |
-32768 |
8000 |