Status barPermalink

In the status bar of the IEC 61850 editor you find object-specific detail information about the selected object.

Object information: Server and logical device

SC_2022_CD_iec_61850_config_status_serv

Only the information “Name” is displayed for the server and the logical device.

Object information: LN

SC_2022_CD_iec_61850_config_status_ln

Status

Description

Name

Name of the selected LN instance.

Description

Description of the selected LN instance.

Group

Associated group of the LN instance .

Examples:

[Axxx]-Automatic

[Cxxx]-Control

[Gxxxx]-Generic

...

Prefix

Prefix of the LNC instance, entered by the user.

Object information: Common Data Class Object (CDC Object)

SC_2022_CD_iec_61850_config_status_cdc

Status

Description

Name

Name of the attribute.

Description

Description of the selected CDC instance.

Option

Option of the selected CDC instance.

M = Mandatory

O = Optional

CDC

Type of the selected CDC instance.

Instno

Instance number of the CDC instance.

Only optional CDCs can have instance numbers. If there is only one optional CDC, it has no instance number. Otherwise 1 to n.

Objects with the mandatory options are inserted automatically when adding the logical device.

Object information: Attribute (DA)

SC_2022_CD_iec_61850_config_status_att

Status

Description

Name

Name of the attribute.

FC

Functional constraint of the selected attribute.

Option

Option of the selected attribute:

M = Mandatory

O = Optional

Type

Data type of the attribute.

Trigger option

Trigger option of the attribute.

dchg = data change

dupd = data update

qchg = quality change

<empty> = no trigger option

Value

Associated variable

Writeable

Access for the attribute.

R = Read

W = Write

RW = Read and write