Communication module |
Field bus |
Transmission rate |
Field bus connector |
Processor |
Communication module interface |
Current consumption from 24 V DC power supply at the terminal base of the CPU |
---|---|---|---|---|---|---|
CM5610-2RS |
Serial (ASCII/Modbus) |
9.6 ... 187.5 kBit/s |
2 x MC 0.5/9-G-2.5, 9-pin, male |
TI ARM Cortex-A9 |
Dual-port RAM |
Typ. 40 mA |
CM579-ETHCAT |
EtherCAT |
10 or 100 MBit/s |
2 x RJ45 |
Hilscher NETX 100 |
Dual-port RAM, 16 kB |
Typ. 85 mA |
CM582-DP CM592-DP |
PROFIBUS DP |
9.6 kBit/s ... 12 MBit/s |
D-sub, 9-pin, female, bended |
Hilscher NETX 100 |
Dual-port RAM, 16 kB |
Typ. 65 mA |
CM598-CN |
CANopen |
10 ... 1 MBit/s |
COMBICON 2x 5-pin, bended |
Hilscher NETX 100 |
Dual-port RAM, 16 kB |
Typ. 65 mA |
CM579-PNIO |
PROFINET |
100 MBit/s |
2 x RJ45 |
Hilscher NETX 100 |
Dual-port RAM, 16 kB |
Typ. 85 mA |
CM5640-2ETH |
2 x Ethernet |
10 or 100 MBit/s |
2 x RJ45 |
TI ARM Cortex-A9 |
Dual-port RAM |
Typ. 47 mA |