Structure DIAG_VAL_TYPEPermalink

This data type specifies the format of all kinds of diagnosis messages in numeric format. It consists of one element for each detail of a diagnosis message.

Name

Type

Initial

Comment

diTimestamp

DT

DATE_AND_TIME#1970-1-1-0:0

RTC time of eDiagEvent_Occured

uiMs

UINT

0

Milliseconds of event

eClass

teClass

teClass.eDiagClass_4_Warning

Error severity of diagnosis message

szDevice

STRING(80)

""

Name of device, max. 80 characters

eHwInterfaceId

teHwId

teHwId_CPU

Identifier of hardware interface

dwSubSysteminfo

DWORD

0

Any number describing details or location within device, device-specific

dwAdditional

DWORD

0

Additional number describing details or location within device, optional, device-specific

dwErrorCode

DWORD

0

Error code

wSizeExtDiag

DWORD

0

Number of bytes of extended diagnosis data