OverviewPermalink

This is the web edition of the original ‎⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements.

The following safety libraries are certified by TÜV SÜD and are allowed to be used with AC500-S safety PLC.

Table 1056: Safety libraries

Library name / version

Library CRC

Description

Safety_Standard.lib

Version 2.3

fd5d3581

Standard safety functions of AC500-S safety CPUs

Safety_SysLibTime.lib

Version 2.4.0.6

672b8325

Internal time system library

(Internal use only!)

SafetyBase_PROFIsafe_LV210_AC500_V22.lib

Version 2.1.0

8069df7b

PROFIsafe F-Host and Safety I/O base functions

⮫ Table 1177 “Version history of library SafetyBase_PROFIsafe”

SafetyBlocks_PLCopen_LV200_AC500_v22.lib

Version 2.0.0

fb36a5c3

PLCopen Safety library ⮫ [9]

⮫ Table 1178 “Version history of library SafetyBlocks_PLCopen”

⮫ Table 1179 “Version history of library SafetyBlocks_PLCopenExt”

SafetyDeviceExt_LV100_PROFIsafe_AC500_V27.lib

Version 1.0.0

2eadeae9

PROFIsafe F-Device function on safety CPU

SafetyExt2_LV110_AC500_V27.lib

Version 1.1.0

aa3be9be

Safety functions for safety CPU:

  • triggering of safe stop

  • reading of configured maximum power dip value

  • reading of boot project CRC

  • Specific functions for user-defined CRC calculation

These are additional functions to those available in SafetyExt_AC500_V22.lib.

⮫ Table 1181 “Version history of library SafetyExt2”

SafetyExt_AC500_V22.lib

Version 1.0.0

72a88162

Safety functions for safety CPU cycle monitoring, under- and overvoltage supervision, data exchange with non-safety CPU, user data storage in the flash memory, etc.

SafetyUtil_CoDeSys_AC500_V22.lib

Version 1.0.0

6b29c54

Internal safety utilities of the safety CPU

(Internal use only!)

SysLibCallback.lib

Version 2.4.0.6

62ad210d

Internal safety library (not shown in Library Manager)

(Internal use only!)

Target_AC500_V22.lib

Version 3.4.0.6

8daa436

Internal AC500 library (not shown in Library Manager)

(Internal use only!)