Example 2: mutingPermalink

This is the web edition of the original ‎⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements.

This example describes the safety functions for the safeguarding of a production cell. Objects are transferred through an entry gate, which is guarded by a light curtain. This light curtain can be muted only for material transport into the cell. The cell may be entered by the operator through a safety door. The process inside the cell is controlled by the functional application and enabled by the safety circuit. In case of a safety demand or an error, all hazardous movements are stopped in accordance with stop category 0.