CP600 control panelsPermalink

Pic3

CP600 control panels platform

The CP600-eCo, CP600 and CP600-Pro control panels offer a wide range of features and functionalities for tailor-made visualization. Our CP600 platform offers different performance levels including control panels for economic applications, robust standard operator panels, high end multi-touch human machine interfaces (HMIs).

The easy to use engineering tool PB610 Panel Builder 600, part of Automation Builder, ensures easy scalability on the CP600 platform.

  • CP600-eCo: The economical CP600-eCo control panel, with screen sizes from 4.3” to 10.1” widescreen, is aimed for standard functions and high usability for clear interaction with the operation process.

  • CP600: The robust CP600 HMI, with screen sizes from 7” to 15” provides up-to-date visualization performance, versatile communication and representative design for machines and systems.

  • CP600-Pro: The CP600-Pro HMI, with screen sizes from 5” to 21.5” widescreen, comes with high end visualization performance, multi-touch operation and versatile communication options

⮫ Further information