|
Parameter |
Value |
|
|---|---|---|
|
24 V DC |
||
|
Voltage |
24 V (-15 %, +20 %) |
|
|
Protection against reverse polarity |
Yes |
|
|
100 V AC...240 V AC wide-range supply |
||
|
Voltage |
100 V ... 240 V (-15 %, +10 %) |
|
|
Frequency |
50/60 Hz (-6 %, +4 %) |
|
|
Allowed interruptions of power supply, according to EN 61131-2 |
||
|
DC supply |
Interruption < 10 ms, time between 2 interruptions > 1 s, PS2 |
|
|
AC supply |
Interruption < 0.5 periods, time between 2 interruptions > 1 s |
|




NOTICE

Risk of damaging the PLC due to improper voltage levels!
-
Never exceed the maximum tolerance values for process and supply voltages.
-
Never fall below the minimum tolerance values for process and supply voltages.
Observe the system data ⮫ “System data AC500” and the technical data of the module used.




NOTICE

Improper voltage level or frequency range which cause damage of AC inputs:
-
AC voltage above 264 V.
-
Frequency below 47 Hz or above 62.4 Hz.




NOTICE

Improper connection leads cause overtemperature on terminals.
PLC modules may be destroyed by using wrong cable type, wire size and cable temperature classification.
For information about the cables refer to:
-
Sections about wiring of specific modules in ⮫ Installation instructions for the AC500 product family
|
Parameter |
Value |
|
|---|---|---|
|
Temperature |
||
|
Operating |
0 °C ... +60 °C: Horizontal mounting of modules. 0 °C ... +40 °C: Vertical mounting of modules. Output load reduced to 50 % per group. |
|
|
Storage |
-40 °C ... +70 °C |
|
|
Transport |
-40 °C ... +70 °C |
|
|
Humidity |
Max. 95 %, without condensation |
|
|
Air pressure |
||
|
Operating |
> 800 hPa / < 2000 m |
|
|
Storage |
> 660 hPa / < 3500 m |
|