Dialog: Project Environment: Visualization Symbols Permalink

Function: The dialog lists the installed symbol libraries and allows you to assign symbol libraries to a project.

Call: “Project → Project Environment” menu, “Visualization Symbols” tab

Requirement: The open project contains a visualization and has been saved with a compiler version less than ‎3.5.7.0‎. Symbol libraries are known in compiler version ‎3.5.7.0‎ and higher.

“Symbol library”

List of all installed symbol libraries

“Active”

_cds_icon_option_activated_copy.png: The symbol library is selected for the project. As a result, their symbols are available in the “Visualization ToolBox” view.

_cds_icon_option_deactivated.png: Symbol library is currently installed only in the library repository.