Integer data typesPermalink

BYTE, WORD, DWORD, SINT, USINT, INT, UINT, DINT, and UDINT are all integer data types.

Each of the different number types covers a different range of values. The following range limitations apply to the integer data types:

Type

Lower limit

Upper limit

Memory space

BYTE

0

255

8 bit

WORD

0

65535

16 bit

DWORD

0

4294967295

32 bit

SINT

-128

127

8 bit

USINT

0

255

8 bit

INT

-32768

32767

16 bit

UINT

0

65535

16 bit

DINT

-2147483648

2147483647

32 bit

UDINT

0

4294967295

32 bit

As a result when larger types are converted to smaller types, information may be lost.

⮫ “Number constants”