Hot swap




WARNING

Risk of explosion or fire in hazardous environments during hot swapping!
Hot swap must not be performed in flammable environments to avoid life-threatening injury and property damage resulting from fire or explosion.




WARNING

Electric shock due to negligent behavior during hot swapping!
To avoid electric shock, do the following.
-
Make sure the following conditions apply:
-
Digital outputs are not under load.
-
Input/output voltages above safety extra low voltage/protective extra low voltage (SELV/PELV) are switched off.
-
Modules are fully interlocked with the terminal unit with both snap-fits engaged before switching on loads or input/output voltage.
-
-
Never touch exposed contacts (dangerous voltages).
-
Stay away from electrical contacts to avoid arc discharge.
-
Do not operate a mechanical installation improperly.




NOTICE

Risk of damage to I/O modules!
Hot swapping is only allowed for I/O modules.
Processor modules and communication interface modules must not be removed or inserted during operation.
H = Hot swap
Hot swap
Hot swap
System requirements for hot swapping of I/O modules:
-
Types of terminal units that support hot swapping of I/O modules have the appendix TU5xx-H.
-
I/O modules as of index F0.
The following I/O bus masters support hot swapping of attached I/O modules:
-
Communication interface modules CI5xx as of index F0.
-
Processor modules PM56xx-2ETH with firmware version as of V3.2.0.
Hot swap is not supported by AC500-eCo CPU!

The index of the module is in the right corner of the label.




NOTICE

Risk of damage to I/O modules!
Modules with index below F0 can be damaged when inserted or removed from the terminal unit in a powered system.




NOTICE

Risk of damage to I/O modules!
Do not perform hot swapping if any I/O module with firmware version lower than 3.0.14 is part of the I/O configuration.
For min. required device index see table below.
Device |
Min. required device index for I/O module as of FW Version 3.0.14 |
---|---|
AC522(-XC) |
F0 |
AI523 (-XC) |
D2 |
AI531 |
D4 |
AI531-XC |
D2 |
AI561 |
B2 |
AI562 |
B2 |
AI563 |
B3 |
AO523 (-XC) |
D2 |
AO561 |
B2 |
AX521 (-XC) |
D2 |
AX522 (-XC) |
D2 |
AX561 |
B2 |
CD522 (-XC) |
D1 |
DA501 (-XC) |
D2 |
DA502 (-XC) |
F0 |
DC522 (-XC) |
D2 |
DC523 (-XC) |
D2 |
DC532 (-XC) |
D2 |
DC562 |
A2 |
DI524 (-XC) |
D2 |
DI561 |
B2 |
DI562 |
B2 |
DI571 |
B2 |
DI572 |
A1 |
DO524 (-XC) |
A3 |
DO526 |
A2 |
DO526-XC |
A0 |
DO561 |
B2 |
DO562 |
A2 |
DO571 |
B3 |
DO572 |
B2 |
DO573 |
A1 |
DX522 (-XC) |
D2 |
DX531 |
D2 |
DX561 |
B2 |
DX571 |
B3 |
FM562 |
A1 |