|
Parameter |
Value |
|
|---|---|---|
|
24 V DC |
||
|
Voltage |
24 V (-15 %, +20 %) |
|
|
Protection against reverse polarity |
Yes |
|
|
100 V AC...240 V AC wide-range supply |
||
|
Voltage |
100 V ... 240 V (-15 %, +10 %) |
|
|
Frequency |
50/60 Hz (-6 %, +4 %) |
|
|
Allowed interruptions of power supply, according to EN 61131-2 |
||
|
DC supply |
Interruption < 10 ms, time between 2 interruptions > 1 s, PS2 |
|
|
AC supply |
Interruption < 0.5 periods, time between 2 interruptions > 1 s |
|




NOTICE

Risk of damaging the PLC due to improper voltage levels!
-
Never exceed the maximum tolerance values for process and supply voltages.
-
Never fall below the minimum tolerance values for process and supply voltages.
Observe the system data ⮫ “System data AC500” and the technical data of the module used.




NOTICE

Improper voltage level or frequency range which cause damage of AC inputs:
-
AC voltage above 264 V.
-
Frequency below 47 Hz or above 62.4 Hz.




NOTICE

Improper connection leads cause overtemperature on terminals.
PLC modules may be destroyed by using wrong cable type, wire size and cable temperature classification.
|
Parameter |
Value |
|
|---|---|---|
|
Temperature |
||
|
Operating |
-40 °C ... +70 °C -40 °C ... 0 °C: Due to the LCD technology, the display might respond very slowly. -40 °C ... +40 °C: Vertical mounting of modules possible, output load limited to 50 % per group +60 °C ... +70 °C with the following deratings:
|
|
|
Storage / Transport |
-40 °C ... +85 °C |
|
|
Humidity |
Operating / Storage: 100 % r. H. with condensation |
|
|
Air pressure |
Operating: -1000 m .... 5000 m (1080 hPa ... 620 hPa) > 2000 m (< 795 hPa):
|
|
|
Immunity to corrosive gases |
Yes, according to: ISA S71.04.1985 Harsh group A, G3/GX IEC60068-2-60 Method 4 with the following concentrations:
|
|
|
Immunity to salt mist |
Yes, horizontal mounting only, according to IEC 60068-2-52 severity level: 1 |
|




NOTICE

Risk of corrosion!
Unused connectors and slots may corrode if XC devices are used in salt-mist environments.
Protect unused connectors and slots with TA535 protective caps for XC devices⮫ “TA535 - Protective caps for XC devices”.




NOTICE

Risk of malfunctions!
Unused slots for communication modules are not protected against accidental physical contact.
-
Unused slots for communication modules must be covered with dummy communication modules to achieve IP20 rating⮫ “TA524 - Dummy communication module”.
-
I/O bus connectors must not be touched during operation.