Parameter |
Value |
|
---|---|---|
Number of channels per module |
Max. 4 |
|
Distribution of channels into groups |
1 group of 4 channels |
|
Connections of the channels AI0+ ... AI3+ |
Terminals 3.0 ... 3.3 |
|
Reference potential for the inputs |
Terminals 1.9, 2.9, 3.9 and 4.9 (ZP) |
|
Indication of the input signals |
1 LED per channel |
|
Input signal voltage |
24 V DC |
|
Signal 0 |
-30 V ... +5 V |
|
Undefined signal |
+5 V ... +13 V |
|
Signal 1 |
+13 V ... +30 V |
|
Input current per channel |
||
Input voltage +24 V |
Typ. 7 mA |
|
Input voltage +5 V |
Typ. 1.4 mA |
|
Input voltage +15 V |
Typ. 3.7 mA |
|
Input voltage +30 V |
< 9 mA |
|
Input resistance |
ca. 3.5 kW |