|
Settings in the drive according to AC500 configuration |
ACS380, ACS480, ACS580, ACH580, ACQ580, ACS880, ACSM1, DCS880 |
DCS550, DCS800 |
ACS380, ACS480, ACS580, ACH580, ACQ580, ACS880, DCS880 |
|---|---|---|---|
|
Communication module |
FSCA-01 |
RMBA-01 |
Embedded fieldbus |
|
Fieldbus activation = Modbus / RS-485 comm |
50.01 |
98.02 |
58.01 |
|
FBA A Comm loss func |
50.02 |
30.35 |
50.02 |
|
Slave number |
51.03 |
51.02 |
58.03 |
|
Transmission rate |
51.04 |
51.03 |
58.04 |
|
Parity |
51.05 |
51.05 |
58.05 |
|
Protocol / Profile = ABB Classic / ABB Enhanced |
51.02 |
51.16 |
|
|
Mapping of control word, Modbus reg 400001 |
Fix |
Fix |
58.101 |
|
Mapping of reference value 1, Modbus reg 400002 |
Fix |
Fix |
58.102 |
|
Mapping of reference value 2, Modbus reg 400003 |
Fix |
Fix |
58.103 |
|
Mapping of status word, Modbus reg 400004 |
Fix |
Fix |
58.104 |
|
Mapping of actual value 1, Modbus reg 400005 |
Fix |
Fix |
58.105 |
|
Mapping of actual value 2, Modbus reg 400006 |
Fix |
Fix |
58.106 |
|
Timeout mode = None (0) or Any Message (1), but not Ctrl write (2) as these values are only written after changes |
51.07 |
58.15 |
|
|
Modbus timeout. Depending on timeout mode. Value in 100 ms |
58.17 |
58.16 |
|
|
Refresh settings in drive |
51.27 |
51.27 |
58.06 |
-
Please refer the respective drive / fieldbus module manual for the parameter settings if the drive setting is not mentioned in above table.
-
ACS drive parameters are only saved temporarily, if changed via fieldbus. To make these changes permanent in the drive the special parameter "PARAMETER SAVE" must be set.
Please see also drive manuals which parameter must be set.
For ACS380, ACS480, ACS580, ACH580, ACQ580, ACS880 and DCS880 – Par 96.07 = 1
For ACSM1, DCS800 and DCS550 – Par 16.06 = 1