Symbol:
Function: The tab lists all visualizations that are available project-wide and enables an assignment of the visualizations for the loading behaviour, depending on the display variants.
Tab 'Flags'
“Standard behaviour” |
Hint: use the explicit selection if you reference visualizations indirectly via IEC variables. |
“Visualizations” |
The list contains all created visualizations from the device tree and the POU view. |
“Dialogs” |
The list contains all the referenceable visualizations that are available via the libraries of the library management. |
Only those visualizations selected here using checkboxes are loaded. |
|
“Remote target visualization, target visualization, web visualization,” |
The column settings affect the loading behaviour for the display variants “remote target visualization”, “target visualization” and “web visualization”. |