Symbol:

Category: “Special Controls”
The “Path3D” visualization element graphically displays the curves of two independent records as a 3D path. It is specially designed for use with Motion Solution CNC in order to display the trajectory of a machine tool or a robot. The programmed path (path) and the path actually traveled (track) is displayed.
Although the visualization element is designed for use with Motion Solution CNC, it can also be used to display any other record. In this case the application
has to provide the path data. The sample application 3D Path Generator, which is available in CODESYS Forge, shows how these data can be generated.
If the element is used together with SoftMotion CNC, then function blocks from the library SM3_CNC_Visu help to generate the data from the path and track. These function blocks are used
by the sample project CNC_File_3DPath, which is stored in the installation directory of CODESYS.
-
SMC_PathCopier -
SMC_PathCopierCompleteQueue -
SMC_PathCopierFile -
SMC_PositionTracker
A description of the function blocks can be found in the Library Manager in the library
SM3_CNC_Visu.
The element does not work with the CODESYS HMI display variant.
Element properties
|
“Element name” |
Example: |
|
“Type of element” |
“Path3D” |
Element property 'Position'
The position defines the location and size of the element in the visualization window. These are based on the Cartesian coordinate system. The origin is located at the upper left corner of the window. The positive horizontal x-axis runs to the right. The positive vertical y-axis runs downwards.
|
“X” |
X coordinate of the upper left corner of the element Specified in pixels. Example: |
|
“Y” |
Y coordinate of the upper left corner of the element Specified in pixels. Example: |
|
“Width” |
Specified in pixels. Example: |
|
“Height” |
Specified in pixels. Example: |
You can also change the values by dragging the box symbols (
) to other positions in the editor.
Path description
|
“Path data (VisuStruct3DTrack)” |
Variable of the type The data structure describes a path or track through a certain number of points. The
points are determined and buffered by the application. The track typically displays
the last n positions, so that only a certain part of them is ever displayed at any
one time. |
|
“Path color” |
Color of the path drawn |
|
“Path line width” |
Path line width in pixels, e.g.: "2" |
|
“Style of boundary points” |
Display of the points between two successive objects in the path
|
Track description
The track data are structured in exactly the same way as the path data: VisuStruct3DTrack
|
“Track data (VisuStruct3DTrack)” |
Variable of the type |
|
“Track color” |
Color of the track drawn |
|
“Track line width” |
Track line width in pixels, e.g.: "2" |
Camera control
The camera position for the 3D mode is controlled with a reference to the external data structure. This structure allows the following operations:
-
Shifting to the left/to the right/upwards/downwards
-
Rotation around the X/Y/Z axis
-
Resetting of the view at X/Y, Y/Z or Z/X level, so that the path and the track are completely visible.
|
“Control data (VisuStruct3DControl)” |
Variable of the type A description of the structure can be found in the library manager in the library
The values can be set via the application itself or via the visualization element
“ControlPanel”. The library |
Additional aspects
|
“Coordinate system” |
|
|
“Grid” |
|
|
“Grid color” |
Color of the grid lines |
Highlighting
Individual parts of the path can be visually highlighted. This is typically used to mark the already processed part of a track with a different color. Each point in the path is given a unique ID, which in the case of a CNC editor is linked with the object ID on which the point lies. This ID ("highlight ID") can be specified via the application so that dynamic elements/parts of the track can be highlighted.
|
Highlight mode |
Select one of the following highlight modes:
|
|
Variable |
Project variable that specifies the ID of an element. Example: |
|
Highlight color |
Element look
|
“Frame line width” |
Width of the frame around the element, in pixels, for example: "1" |
|
“Frame line style” |
Select one of these style types for the frame line:
|
|
“Transparent background” |
|
|
“Background color” |
These properties are available only when you have selected the “Support client animations and overlay of native elements” option in the Visualization Manager.
|
“Animation duration” |
Defines the duration (in milliseconds) in which the element runs an animation
Animatable properties
The animated movement is executed when at least one value of an animatable property has changed. The movement then executed is not jerky, but is smooth within the specified animation duration. The visualization element travels to the specified position while rotating dynamically. The transitions are smooth. |
|
“Move to foreground” |
Moves the visualization element to the foreground Variable ( Example:
|
Element property 'Access rights'
Requirement: User management is set up for the visualization.
|
“Access rights” |
Opens the “Access rights” dialog. There you can edit the access privileges for the element. Status messages:
|
See also
: The coordinate system is displayed
: The background of the element is displayed in the defined background color.