Symbol:

Category: “Lamps/Switches/Bitmaps”
The element shows the value of a variable, and the element is displayed as illuminated or not.
Element properties
“Element name” |
Optional Hint: Assign individual names for elements so that they are found faster in the element list. Example: |
“Type of element” |
“Lamp” |
Element property 'Position'
The position defines the location and size of the element in the visualization window. These are based on the Cartesian coordinate system. The origin is located at the upper left corner of the window. The positive horizontal x-axis runs to the right. The positive vertical y-axis runs downwards.
“X” |
X coordinate of the upper left corner of the element Specified in pixels. Example: |
“Y” |
Y coordinate of the upper left corner of the element Specified in pixels. Example: |
“Width” |
Specified in pixels. Example: |
“Height” |
Specified in pixels. Example: |
You can also change the values by dragging the box symbols () to other positions in the editor.
“Variable” |
Variable ( The variable value is displayed as a lamp that goes on ( |
Image settings
“Transparency” |
|
“Transparent color” |
Pixels in this color are displayed as transparent. Requirement: “Transparency” is activated.
|
“Scaling type” |
Reaction of the element when the dimension of the “Frame” element is changed:
|
“Horizontal alignment” |
Horizontal alignment of the image within the element frame or element
Requirement: “Scaling type” is “Isotropic”. |
“Vertical alignment” |
Vertical alignment of the image within the element frame or element
Requirement: “Scaling type” is “Isotropic”. |
Element property 'Center'
The properties contain fixed values for the coordinates of the point of rotation.
This point of rotation is shown as the symbol. The point is used as the center for rotating and scaling.
“X” |
X-coordinate of the point of rotation |
“Y” |
Y-coordinate of the point of rotation |
You can also change the values by dragging the symbols () to other positions in the editor.
Element property 'Texts'
“Tooltip” |
String display as tooltip for the element Example: |
Element property 'Absolute movement'
The properties contain IEC variables for controlling the position of the element dynamically. The reference point is the upper left corner of the element. In runtime mode, the entire element is moved.
“Movement” |
||
“X” |
Variable (numeric data type). Defines the X position (in pixels). Example: Increasing this value in runtime mode moves the element to the right. |
|
“Y” |
Variable (numeric data type). Defines the Y position (in pixels). Example: Increasing this value in runtime mode moves the element downwards. |
|
“Rotation” |
Variable (numeric data type). Defines the angle of rotation (in degrees). Example: The midpoint of the element rotates at the “Center” point. This rotation point is shown as the In runtime mode, the alignment of the element remains the same with respect to the coordinate system of the visualization. Increasing the value rotates the element to the right. |
![]() |
“Interior rotation” |
Variable (numeric data type). Defines the angle of rotation (in degrees). Example: In runtime mode, the element rotates about the point of rotation specified in “Center” according to the value of the variable. In addition, the alignment of the element rotates according to the coordinate system of the visualization. Increasing the value in the code rotates clockwise. The rotation point is shown as the Note: If a static angle of rotation is specified in the “Position Angle” property, then the static angle of rotation is added to the variable angle of rotation (offset) when the visualization is executed. |
![]() |
You can link the variables to a unit conversion.
The “X”, “Y”, “Rotation”, and “Interior rotation” properties are supported by the "Client Animation" functionality.
See also
Element property 'State variables'
The variables control the element behavior dynamically.
“Invisible” |
Variable (
|
The “Invisible” property is supported by the "Client Animation" functionality.
These properties are available only when you have selected the “Support client animations and overlay of native elements” option in the Visualization Manager.
“Animation duration” |
Defines the duration (in milliseconds) in which the element runs an animation
Animatable properties
The animated movement is executed when at least one value of an animatable property has changed. The movement then executed is not jerky, but is smooth within the specified animation duration. The visualization element travels to the specified position while rotating dynamically. The transitions are smooth. |
“Move to foreground” |
Moves the visualization element to the foreground Variable ( Example:
|
Element property 'Background'
“Image” |
Drop-down list with background colors Depends on the visualization style |
Element property 'Access rights'
Requirement: User management is set up for the visualization.
“Access rights” |
Opens the “Access rights” dialog. There you can edit the access privileges for the element. Status messages:
|
See also