Function: The dialog lists installed symbol libraries and allows for you to assign symbol libraries to a project.
Call: Menu bar: “Project Project Environment”, “Visualization Symbols” tab
Requirement: The open project contains a visualization and has been saved with a compiler version
< 3.5.7.0
. CODESYS recognizes symbol libraries in compiler version 3.5.7.0
and higher.
“Symbol library” |
List of all installed symbol libraries |
“Active” |
|
See also