Symbol: 
Function: When you execute this command in “Visualization” or in the context menu, the “Edit Display Settings” dialog opens.
Call:
-
Menu bar: “Visualization”
-
Context menu of a “Trend” element in the visualization editor
-
Property “Diagram”
Requirement: A trend is selected in the active visualization editor.
Tab “X Axis”
|
“Grid” |
|
|
“Font” |
Font for the axis label |
Tab “Y axis”
|
|
|
|
|
“Minimum” |
Literal, variable (integer data type), or constant variable (integer data type). It contains the initial value of the segment. Requirement: The “Display Mode” is “Fixed”. Examples: Note: The variable has to have an initial value. This is important for the offline
display and the scaling subdivision. Example: |
|
“Maximum” |
Literal, variable (integer data type), or constant variable (integer data type). It contains the end value of the segment. Requirement: The “Display Mode” is “Fixed”. Examples: Note: The variable has to have an initial value. This is important for the offline
display and the scaling subdivision. Example: |
|
“Grid” |
|
|
“Description” |
|
|
“Fixed spacing” |
|
|
“Distance” |
Distance between the tick marks (example: |
|
“Subdivisions” |
Number of subdivisions between tick marks (example: |
|
“Font” |
Font for the axis label |
|
“From visualization style” |
Background color as defined in the visualization style |
|
“Draw background” |
Background color which is selected in the lower input field |
|
“No background” |
Trend diagram with transparent background |
|
Background color of the trend diagram |
Requirement: “Draw background” is activated. |
|
“Reset” |
Resets the settings to the default settings |
|
“Use as default” |
Saves the settings as default |
|
“Add Y-axis” |
Extends the trend diagram by one Y-axis Result: The “Trend Recording” editor contains an extended selection of Y-axes in the “Additional axes” option of the “Variable Settings”. |
|
“Delete Y-axis” |
Deletes the Y-axis of the visible tab. |
: Trend diagram with grid lines in the X-direction in the selected color
: The visualization scales automatically.