General data |
|||||
---|---|---|---|---|---|
Number of analog outputs |
8 |
||||
Distribution of channels into groups |
1 group |
||||
Resolution |
16 bits including sign |
||||
Analog output signal ranges |
-10 V ... +10 V 0 mA ... 20 mA 4 mA ... 20 mA |
||||
Type of protection |
All I/O channels are protected against reverse polarity, reverse supply, short circuit, and temporary overvoltage up to 30 V DC. |
||||
Voltage output |
|||||
Output impedance in signal range |
n.a. (output value is regulated with voltage feedback at terminal) |
||||
Maximum output current |
±10 mA |
||||
Short-circuit current |
n.a. output is switched off in case of overload |
||||
Type of load |
Ground reference is negative pole of output |
||||
Output type |
Bipolar with voltage, unipolar with current |
||||
Galvanic isolation |
Against internal supply and other modules |
||||
Current output |
|||||
Load impedance including cable resistance |
0…500 Ohm |
||||
Type of load |
Ground reference is ZP |
||||
Indication of the output signals |
One LED per channel |
||||
Type, length of cable |
Shielded cable. Maximum length so that load is within maximum resistive, capacitive, and inductive load limits |
||||
Error |
|||||
Error at 25°C |
|||||
Voltage output |
± 0.2 % of full scale |
||||
Current output |
± 0.25 % of full scale |
||||
Maximum error over full temperature range |
|||||
Voltage output at 0 ... 60°C |
± 0.3 % of full scale |
||||
Voltage output at -40 ... 70°C |
± 0.35 % of full scale |
||||
Current output |
± 0.4 % of full scale |
||||
Galvanic isolation |
|||||
Between the channels |
No |
||||
Between the channels and I/O bus |
Yes |
||||
Between the channels and process supply voltage (UP, ZP) |
No |